• Screws

SCB-FB

Clamping Bolt - Flat Ball - with Reversal Prevention Mechanism

Hints for Correctly Using NBK Products

The video is an example using SCS-F(SCS-F). You can perform the same operation using this product.


Dimension Drawing

SCB-FBClamping Bolt - Flat Ball - with Reversal Prevention Mechanism寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
M5
M6
M8
M10
M12
M16

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 D d L1 L2 B Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
SCB-M4-10-FB M4 0.7 10 7 2.5 2 4 2.1 3 1.5 10.10 CAD Cart
SCB-M4-12-FB M4 0.7 12 7 2.5 2 4 2.1 3 1.7 10.10 CAD Cart
SCB-M4-16-FB M4 0.7 16 7 2.5 2 4 2.1 3 1.9 10.10 CAD Cart
SCB-M4-20-FB M4 0.7 20 7 2.5 2 4 2.1 3 2.2 10.10 CAD Cart
SCB-M4-25-FB M4 0.7 25 7 2.5 2 4 2.1 3 2.5 10.10 CAD Cart
SCB-M5-12-FB M5 0.8 12 8.5 3 2.5 5 2.4 4 2.9 9.37 CAD Cart
SCB-M5-16-FB M5 0.8 16 8.5 3 2.5 5 2.4 4 3.4 9.37 CAD Cart
SCB-M5-20-FB M5 0.8 20 8.5 3 2.5 5 2.4 4 3.9 9.37 CAD Cart
SCB-M5-25-FB M5 0.8 25 8.5 3 2.5 5 2.4 4 4.4 9.37 CAD Cart
SCB-M5-30-FB M5 0.8 30 8.5 3 2.5 5 2.4 4 5 9.37 CAD Cart
SCB-M6-16-FB M6 1 16 10 4 3.2 6 3 5 5.6 7.54 CAD Cart
SCB-M6-20-FB M6 1 20 10 4 3.2 6 3 5 6.5 7.54 CAD Cart
SCB-M6-25-FB M6 1 25 10 4 3.2 6 3 5 7.6 7.54 CAD Cart
SCB-M6-30-FB M6 1 30 10 4 3.2 6 3 5 8.7 7.54 CAD Cart
SCB-M6-40-FB M6 1 40 10 4 3.2 6 3 5 11 7.54 CAD Cart
SCB-M8-20-FB M8 1.25 20 13 5.5 4.5 8 3.5 6 13.5 8.19 CAD Cart
SCB-M8-30-FB M8 1.25 30 13 5.5 4.5 8 3.5 6 17.5 8.19 CAD Cart
SCB-M8-35-FB M8 1.25 35 13 5.5 4.5 8 3.5 6 19 8.19 CAD Cart
SCB-M8-40-FB M8 1.25 40 13 5.5 4.5 8 3.5 6 21.5 8.19 CAD Cart
SCB-M8-50-FB M8 1.25 50 13 5.5 4.5 8 3.5 6 25 8.19 CAD Cart
SCB-M10-25-FB M10 1.5 25 16 7 6 10 4.5 8 26 10.35 CAD Cart
SCB-M10-30-FB M10 1.5 30 16 7 6 10 4.5 8 29 10.35 CAD Cart
SCB-M10-40-FB M10 1.5 40 16 7 6 10 4.5 8 34 10.35 CAD Cart
SCB-M10-50-FB M10 1.5 50 16 7 6 10 4.5 8 39 10.35 CAD Cart
SCB-M10-60-FB M10 1.5 60 16 7 6 10 4.5 8 47 10.35 CAD Cart
SCB-M12-30-FB M12 1.75 30 18 8.5 7.2 12 5 10 40 12.02 CAD Cart
SCB-M12-50-FB M12 1.75 50 18 8.5 7.2 12 5 10 56 12.02 CAD Cart
SCB-M12-80-FB M12 1.75 80 18 8.5 7.2 12 5 10 83 12.02 CAD Cart
SCB-M16-40-FB M16 2 40 24 12 10.7 16 6 14 91 17.20 CAD Cart
SCB-M16-60-FB M16 2 60 24 12 10.7 16 6 14 122 17.20 CAD Cart
SCB-M16-80-FB M16 2 80 24 12 10.7 16 6 14 154 17.20 CAD Cart
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
SCB-FB
Made of Steel
Thread
Part
SCM435
Ferrosoferric Oxide Film (Black)
Ball SUJ2 (hardness: 55-60 HRC)
Ferrosoferric Oxide Film (Black)

Characteristics

  • All sizes are standardized with full thread.
  • The ball rotates flexibly by up to 9°. The reversal prevention mechanism always ensures secure clamping on the flat plane on the ball.
  • We also produce products of special specifications, e.g. nominal diameter of thread, length and surface treatment. Please feel free to contact our customer service.

Related Products

Clamping bolts have variations such as coarse screw threads, full ball, knurled ball, and ceramic ball, etc.
SCB-RSCBS-RSCBS-CESCB-FSCBS-FSCBS-FBSCB-GBSCBS-GB

SCB-FBClamping Bolts - Flat Ball - with Reversal Prevention Mechanism


Related Services

Product List

Most Read