• Pulls

UNFS-110SH

U - shaped Pull

Stainless Steel Pull

Dimension Drawing

UNFS-SHU - shaped Pull寸法図

Specs/CAD

Select

A
All
10
L1
All
110
Body
Color
All
BL
SEMI Standard Compliance
All
-

Unit : mm

Part Number M Lf H h A L L1 Mass
(g)
Max. Allowable Load*1
(N)
Body
Color
SEMI Standard Compliance Screw Supply Service Screw Size Price
(USD)
CAD
Download
Add to Cart
UNFS-110SH M5 10 60 50 10 120 110 123 1000 BL - M5×12 6.68 CAD Cart

*1: Allowed load for a person.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

UNFS-SH
Main body SUS304
Barrel Polishing
Hex Socket Head Cap Screws
(Screw supply service)
SUSXM7

Characteristics

  • Hex socket head cap screws for mounting (SUSXM7) are available as an option. Use the screw supply service (charged separately).

Related Products

U - shaped Pulls with the washer UNF-WUNFS-WUNFA-W is available.
UNF-WUNF-H-WUNF-SH-WUNFS-WUNFS-H-WUNFS-SH-WUNFA-W

UNFS-SHU - shaped Pull


Related Services

Product List

Most Read