Unit : mm
| Part Number | M | Lf | H | h | A | L1 | L | Max. Allowable Load*1 (N) |
Mass (g) |
Screw Supply Service Screw Size | Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| UNF-110-CR-W | M5 | 11.5 | 38.5 | 28.5 | 10 | 110 | 126 | 1000 | 101 | M5×12 | 10.22 | CAD | Cart |
*1: Allowed load for a person.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereCharacteristics
- The type with washer LY-N (LYLY-N). It is highly stable and decorates the mounting part beautifully.
- Hex socket head cap screws for mounting (SUSXM7) are available as an option. Use the screw supply service (charged separately).
Material/Finish
| UNF-CR-W | |
|---|---|
| Main body | SS330 Chrome Plating |
| Washer | SUS303 Barrel Polishing |
| Hex Socket Head Cap Screws (Screw supply service) |
SUSXM7 |





