• Pulls

UNF-125H-CR

U - shaped Pull

Steel Pull

Dimension Drawing

UNF-HU - shaped Pull寸法図

Specs/CAD

Select

Body color
All
CR

Unit : mm

Part Number M Lf H h A L L1 Mass
(g)
Allowable load*1
(N)
Applicable Washer Body color Screw supply service Screw size Price
(USD)
CAD
Download
Add to Cart
UNF-125H-CR M5 10 45 35 10 135 125 113 1000 ※1 CR M5×12 3.97 CAD Cart

*1: Allowed load for a person.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

UNF-H-CR
Main body SS330
Chrome Plating
Hex Socket Head Cap Screws
(Screw supply service)
SUSXM7

Characteristics

  • Hex socket head cap screws for mounting (SUSXM7) are available as an option. Use the screw supply service (charged separately).

Related Products

U - shaped Pulls with the washer UNF-WUNFS-WUNFA-W is available.
UNF-WUNF-H-WUNF-SH-WUNFS-WUNFS-H-WUNFS-SH-WUNFA-W

UNF-HU - shaped Pull


Related Services

Product List

Most Read