• Knobs

PC

Plastic Ball Knob

Dimension Drawing

PCPlastic Ball Knob寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M6
M8
M10
M12
Color
All
BK
RD

Unit : mm

Part Number D M (Coarse)
Nominal of Thread
Pitch Lf H Mass
(g)
Color Price
(USD)
CAD
Download
Add to Cart
PC-20-M6-BK 20 M6 1 10 18 7 BK 1.94 CAD Cart
PC-20-M6-RD 20 M6 1 10 18 7 RD 1.94 CAD Cart
PC-25-M6-BK 25 M6 1 10 23 15 BK 2.43 CAD Cart
PC-25-M6-RD 25 M6 1 10 23 15 RD 2.43 CAD Cart
PC-25-M8-BK 25 M8 1.25 12 23 15 BK 2.78 CAD Cart
PC-25-M8-RD 25 M8 1.25 12 23 15 RD 2.78 CAD Cart
PC-30-M10-BK 30 M10 1.5 15 28 30 BK 3.36 CAD Cart
PC-30-M10-RD 30 M10 1.5 15 28 30 RD 3.36 CAD Cart
PC-30-M8-BK 30 M8 1.25 12 28 30 BK 3.16 CAD Cart
PC-30-M8-RD 30 M8 1.25 12 28 30 RD 3.16 CAD Cart
PC-35-M10-BK 35 M10 1.5 15 32 40 BK 3.73 CAD Cart
PC-35-M10-RD 35 M10 1.5 15 32 40 RD 3.73 CAD Cart
PC-35-M8-BK 35 M8 1.25 12 32 40 BK 3.49 CAD Cart
PC-35-M8-RD 35 M8 1.25 12 32 40 RD 3.49 CAD Cart
PC-40-M10-BK 40 M10 1.5 15 37 55 BK 5.40 CAD Cart
PC-40-M10-RD 40 M10 1.5 15 37 55 RD 5.40 CAD Cart
PC-40-M12-BK 40 M12 1.75 15 37 50 BK 5.89 CAD Cart
PC-40-M12-RD 40 M12 1.75 15 37 50 RD 5.89 CAD Cart
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
PC
Ball Part BK: Phenol Resin (Black)
RD: Melamine Resin (Red)
Thread Part Brass

Characteristics

  • Thermosetting resin. It has a high durability.
  • Types can be selected by a product code.
    PB---- Without insert
    PC---- With insert
  • There are two color variations. They can be selected by the end symbol of the part number.
    End SymbolBK---- Black
    End Symbol RD---- Red

Related Services

Product List

Most Read