Specs/CAD
Unit : mm
| Part Number | Price (USD) |
CAD Download |
Add to Cart | D | M (Coarse) Nominal of Thread |
Pitch | Lf | H | Mass (g) |
Color |
|---|---|---|---|---|---|---|---|---|---|---|
| PB-20-M6-BK | 2.56 | CAD | Cart | 20 | M6 | 1 | 10 | 18 | 5.6 | BK |
| PB-20-M6-RD | 2.56 | CAD | Cart | 20 | M6 | 1 | 10 | 18 | 5.6 | RD |
| PB-20-M8-BK | 2.56 | CAD | Cart | 20 | M8 | 1.25 | 10 | 18 | 5.2 | BK |
| PB-20-M8-RD | 2.56 | CAD | Cart | 20 | M8 | 1.25 | 10 | 18 | 5.2 | RD |
| PB-25-M6-BK | 2.91 | CAD | Cart | 25 | M6 | 1 | 10 | 23 | 11 | BK |
| PB-25-M6-RD | 2.91 | CAD | Cart | 25 | M6 | 1 | 10 | 23 | 11 | RD |
| PB-25-M8-BK | 2.91 | CAD | Cart | 25 | M8 | 1.25 | 12 | 23 | 10 | BK |
| PB-25-M8-RD | 2.91 | CAD | Cart | 25 | M8 | 1.25 | 12 | 23 | 10 | RD |
| PB-30-M10-BK | 3.25 | CAD | Cart | 30 | M10 | 1.5 | 18 | 28 | 18 | BK |
| PB-30-M10-RD | 3.41 | CAD | Cart | 30 | M10 | 1.5 | 18 | 28 | 18 | RD |
| PB-30-M8-BK | 3.25 | CAD | Cart | 30 | M8 | 1.25 | 16 | 28 | 19 | BK |
| PB-30-M8-RD | 3.41 | CAD | Cart | 30 | M8 | 1.25 | 16 | 28 | 19 | RD |
| PB-35-M10-BK | 4.09 | CAD | Cart | 35 | M10 | 1.5 | 18 | 32 | 30 | BK |
| PB-35-M10-RD | 4.43 | CAD | Cart | 35 | M10 | 1.5 | 18 | 32 | 30 | RD |
| PB-35-M8-BK | 4.09 | CAD | Cart | 35 | M8 | 1.25 | 16 | 32 | 31 | BK |
| PB-35-M8-RD | 4.43 | CAD | Cart | 35 | M8 | 1.25 | 16 | 32 | 31 | RD |
| PB-40-M10-BK | 5.06 | CAD | Cart | 40 | M10 | 1.5 | 18 | 37 | 47 | BK |
| PB-40-M10-RD | 5.76 | CAD | Cart | 40 | M10 | 1.5 | 18 | 37 | 47 | RD |
| PB-40-M12-BK | 5.06 | CAD | Cart | 40 | M12 | 1.75 | 18 | 37 | 44 | BK |
| PB-40-M12-RD | 5.76 | CAD | Cart | 40 | M12 | 1.75 | 18 | 37 | 44 | RD |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| PB | |
|---|---|
| Ball Part |
BK: Phenol Resin (Black) RD: Melamine Resin (Red) |
Characteristics
- Thermosetting resin. It has a high durability.
-
Types can be selected by a product code.
PB---- Without insert
PC---- With insert -
There are two color variations. They can be selected by the end symbol of the part number.
End SymbolBK---- Black
End Symbol RD---- Red