Specs/CAD
Unit : mm
| Part Number | D | M (Coarse) Nominal of Thread |
Pitch | Lm | H | s | B | d | Mass (g) |
Color | Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| KUWM-64-M8-20-BK | 64 | M8 | 1.25 | 20 | 35.5 | 14.8 | 14 | 21 | 43 | BK | 8.63 | CAD | Cart |
| KUWM-64-M8-20-BL | 64 | M8 | 1.25 | 20 | 35.5 | 14.8 | 14 | 21 | 43 | BL | 8.63 | CAD | Cart |
| KUWM-64-M8-20-OR | 64 | M8 | 1.25 | 20 | 35.5 | 14.8 | 14 | 21 | 43 | OR | 8.63 | CAD | Cart |
| KUWM-64-M8-20-SG | 64 | M8 | 1.25 | 20 | 35.5 | 14.8 | 14 | 21 | 43 | SG | 8.63 | CAD | Cart |
| KUWM-64-M8-20-YW | 64 | M8 | 1.25 | 20 | 35.5 | 14.8 | 14 | 21 | 43 | YW | 8.63 | CAD | Cart |
| KUWM-64-M8-30-BK | 64 | M8 | 1.25 | 30 | 35.5 | 14.8 | 14 | 21 | 46 | BK | 8.76 | CAD | Cart |
| KUWM-64-M8-30-BL | 64 | M8 | 1.25 | 30 | 35.5 | 14.8 | 14 | 21 | 46 | BL | 8.76 | CAD | Cart |
| KUWM-64-M8-30-OR | 64 | M8 | 1.25 | 30 | 35.5 | 14.8 | 14 | 21 | 46 | OR | 8.76 | CAD | Cart |
| KUWM-64-M8-30-SG | 64 | M8 | 1.25 | 30 | 35.5 | 14.8 | 14 | 21 | 46 | SG | 8.76 | CAD | Cart |
| KUWM-64-M8-30-YW | 64 | M8 | 1.25 | 30 | 35.5 | 14.8 | 14 | 21 | 46 | YW | 8.76 | CAD | Cart |
| KUWM-64-M8-40-BK | 64 | M8 | 1.25 | 40 | 35.5 | 14.8 | 14 | 21 | 49 | BK | 8.63 | CAD | Cart |
| KUWM-64-M8-40-BL | 64 | M8 | 1.25 | 40 | 35.5 | 14.8 | 14 | 21 | 49 | BL | 8.63 | CAD | Cart |
| KUWM-64-M8-40-OR | 64 | M8 | 1.25 | 40 | 35.5 | 14.8 | 14 | 21 | 49 | OR | 8.63 | CAD | Cart |
| KUWM-64-M8-40-SG | 64 | M8 | 1.25 | 40 | 35.5 | 14.8 | 14 | 21 | 49 | SG | 8.63 | CAD | Cart |
| KUWM-64-M8-40-YW | 64 | M8 | 1.25 | 40 | 35.5 | 14.8 | 14 | 21 | 49 | YW | 8.63 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| KUWM | |
|---|---|
| knob | Nylon 6 (Various Color) |
| Thread Part | SWCH10R Trivalent Chromate Treatment |
Characteristics
- Designed in consideration of the seven principles of universal design. A shape for easy application of forces and operations.
- About Universal Design ⇒Universal design UDEX® series
- A rich variety of thread sizes from M4 to M10 are available.
- Five-color variations support the color universal design of machines / devices. Two-tone color of dark gray and various colors.
- Types and thread part materials can be selected by a product code.
| Product Code | Type | Thread Part Material |
|---|---|---|
| KUWM | Male Screw | Made of Steel |
| KUWMS | Male Screw | Made of Stainless Steel |
| KUWF | Female Screw | Made of Steel |
| KUWFS | Female Screw | Made of Stainless Steel |
- Knob colors can be selected by the end symbol of the part number.
| End Symbol | Knob Color |
|---|---|
| BK | Matte black |
| SG | Matte silver |
| OR | Matte orange |
| BL | Matte blue |
| YW | Matte yellow |






