• Knobs

KUF-20-M5

Knurled Knob

Dimension Drawing

KUFKnurled Knob寸法図

KUM has a round-shaped thread tip to be distinguished from KUMS.

Unit : mm

Part Number D M (Coarse)
Nominal of Thread
Pitch H Lf A d Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
KUF-20-M5 20 M5 0.8 5 5 4 10 10 3.88 CAD Cart

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

KUF
Main body SUM22L
Buffing / Chrome Plating

Characteristics

  • Flat type knurled knob.
  • A rich variety of thread sizes from M3 to M10 are available.

Related Services

Product List

Click here to see KUF

Click here to see Knobs