Specs/CAD
Unit : mm
| Part Number | Price (USD) |
CAD Download |
Add to Cart | D | M (Coarse) Nominal of Thread |
Pitch | Lf | H | s | d | Mass (g) |
Color |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| KUDF-20-M5-BK | 6.19 | CAD | Cart | 20 | M5 | 0.8 | 6 | 14 | 2.5 | 10 | 11 | BK |
| KUDF-20-M5-BL | 6.19 | CAD | Cart | 20 | M5 | 0.8 | 6 | 14 | 2.5 | 10 | 11 | BL |
| KUDF-20-M5-OR | 6.19 | CAD | Cart | 20 | M5 | 0.8 | 6 | 14 | 2.5 | 10 | 11 | OR |
| KUDF-20-M5-SG | 6.19 | CAD | Cart | 20 | M5 | 0.8 | 6 | 14 | 2.5 | 10 | 11 | SG |
| KUDF-20-M5-YW | 6.19 | CAD | Cart | 20 | M5 | 0.8 | 6 | 14 | 2.5 | 10 | 11 | YW |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| KUDF | |
|---|---|
| knob | Nylon 6 (Various Color) |
| Thread Part | Made of Steel Trivalent Chromate Treatment |
Characteristics
- Designed in consideration of the seven principles of universal design. A shape for easy application of forces and operations.
- About Universal Design ⇒Universal design UDEX® series
- A rich variety of thread sizes from M3 to M10 are available.
- Five-color variations support the color universal design of machines / devices. Two-tone color of dark gray and various colors.
- Types and thread part materials can be selected by a product code.
| Product Code | Type | Thread Part Material |
|---|---|---|
| KUDM | Male Screw | Made of Steel |
| KUDMS | Male Screw | Made of Stainless Steel |
| KUDF | Female Screw | Made of Steel |
| KUDFS | Female Screw | Made of Stainless Steel |
- Knob colors can be selected by the end symbol of the part number.
| End Symbol | Knob Color |
|---|---|
| BK | Matte black |
| SG | Matte silver |
| OR | Matte orange |
| BL | Matte blue |
| YW | Matte yellow |





