Specs/CAD
Unit : mm
| Part Number | D | M (Coarse) Nominal of Thread |
Pitch | Lm | H | s | d | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|
| KLMS-20-M5-16 | 20 | M5 | 0.8 | 16 | 25 | 12 | 13 | 9 | 7.90 | CAD | Cart |
| KLMS-20-M5-20 | 20 | M5 | 0.8 | 20 | 25 | 12 | 13 | 9 | 7.90 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| KLMS | |
|---|---|
| knob | Nylon 6 (Matte Black) |
| Thread Part | SUSXM7 |
Characteristics
- High quality / high-precision. Soft impression of matte black.
- Convenient long size.
- Types and thread part materials can be selected by a product code.
| Product Code | Type | Thread Part Material |
|---|---|---|
| KLM | Male Screw | Made of Steel |
| KLMS | Male Screw | Made of Stainless Steel |
| KLF | Female Screw | Made of Steel |
| KLFS | Female Screw | Made of Stainless Steel |






