Unit : mm
| Part Number | D | M (Coarse) Nominal of Thread |
Pitch | Lm | H | s | d | Mass (g) |
Color | Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| KF-50-BK | 50 | M12 | 1.75 | 40 | 22 | 9 | 23 | 80 | BK | 6.52 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| KF | |
|---|---|
| knob | Nylon 6 (Various Color) |
| Thread Part | SS400 Trivalent Chromate Treatment |
Characteristics
- Male / female screw can be selected by a product code.
KF---- Male Screw
KGC---- Female Screw
- There are two color variations. They can be selected by the end symbol of the part number.
| End Symbol | Knob Color |
|---|---|
| BK | Black |
| RD | Red |






