• Indicators

RNCL-R26

Bore Diameter Collars

Dimension Drawing

RNCL-RBore Diameter Collars寸法図

Unit : mm

Part Number d Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
RNCL-R26 26 83 39.05 CAD Cart

With hex socket set screw without key.
Use the key provided with the main body of the Digicollar.

Material/Finish

RNCL-R
Main unit S45C
Ferrosoferric Oxide Film (Black)

Characteristics

  • Digicollar bore diameter collar.
  • Digicollar bore diameter can be changed to match the rotation shaft.
  • All products are provided with hex socket set screws.
  • Keys are not supplied. Use the key provided with the main body of the Digicollar.

RNCL-R Bore Diameter Collar (Optional)

RNCL/RNCL-RDigicollars

RNCL-R
Main body S45C
Ferrosoferric Oxide Film (Black)

Dimensions

Unit : mm

Part Number d Mass (g)
RNCL-R18 18 136
RNCL-R20 20 125
RNCL-R22 22 112
RNCL-R24 24 98
RNCL-R25 25 90
RNCL-R26 26 83

With hex socket set screw without key.
Use the key provided with the main body of the Digicollar.


Product List

Click here to see RNCL-R