• Cross Clampers

FCCS-12-12-C

Cross Clamper - Clamping Type

Dimension Drawing

FCCS-CCross Clamper - Clamping Type寸法図

*1: Dimensional allowance before slit machining.

Specs/CAD

Unit : mm

Part Number D1*1 D2*1 B1*1 B2*1 A W P M(coarse) H Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
FCCS-12-12-C 12 12 10 10 16 45 15 M4 15 61 39.86 CAD Cart

*1: Dimensional allowance before slit machining.

Material/Finish

FCCS-C
Made of Stainless Steel
Main body SUS304
Hex Socket
Head Cap Screw
SUSXM7
Molybdenum Disulfide
Coating

Characteristics

  • The clamper joints 2 shafts with cross.
  • Clamping Type. Mounting shaft and removing shaft are easy. Moreover this does not scratch the shaft.
  • Convenient for adjustment of side guide and sensors of the conveyance line.
  • Light aluminum and stainless steel with highly corrosion-resistant are standardized.
  • Compatible with both round shaft and square shaft.
  • All products are provided with hex socket head cap screw.

Usage Example

FCCS-CCross Clamper - Clamping Type


Related Services

Product List