Specs/CAD
Select
Unit : mm
| Part Number | Price (USD) |
CAD Download |
Add to Cart | M (Coarse) Nominal of Thread |
Pitch | Lm | W | H | H' | h | s | T | D | d | Tooth No. | Max. load*1 (N) |
Max. tightening force*1 (kN) |
Lever Part Color |
Mass (g) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| LUDMS-52-4-10-BK | 19.02 | CAD | Cart | M4 | 0.7 | 10 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 14 | 10 | 18 | 36 | 1.7 | BK | 16 |
| LUDMS-52-4-10-BL | 19.02 | CAD | Cart | M4 | 0.7 | 10 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 14 | 10 | 18 | 36 | 1.7 | BL | 16 |
| LUDMS-52-4-10-OR | 19.02 | CAD | Cart | M4 | 0.7 | 10 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 14 | 10 | 18 | 36 | 1.7 | OR | 16 |
| LUDMS-52-4-10-SG | 19.02 | CAD | Cart | M4 | 0.7 | 10 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 14 | 10 | 18 | 36 | 1.7 | SG | 16 |
| LUDMS-52-4-10-YW | 19.02 | CAD | Cart | M4 | 0.7 | 10 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 14 | 10 | 18 | 36 | 1.7 | YW | 16 |
| LUDMS-52-4-12-BK | 19.02 | CAD | Cart | M4 | 0.7 | 12 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 14 | 10 | 18 | 36 | 1.7 | BK | 16 |
| LUDMS-52-4-12-BL | 19.02 | CAD | Cart | M4 | 0.7 | 12 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 14 | 10 | 18 | 36 | 1.7 | BL | 16 |
| LUDMS-52-4-12-OR | 19.02 | CAD | Cart | M4 | 0.7 | 12 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 14 | 10 | 18 | 36 | 1.7 | OR | 16 |
| LUDMS-52-4-12-SG | 19.02 | CAD | Cart | M4 | 0.7 | 12 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 14 | 10 | 18 | 36 | 1.7 | SG | 16 |
| LUDMS-52-4-12-YW | 19.02 | CAD | Cart | M4 | 0.7 | 12 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 14 | 10 | 18 | 36 | 1.7 | YW | 16 |
| LUDMS-52-4-16-BK | 19.02 | CAD | Cart | M4 | 0.7 | 16 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 14 | 10 | 18 | 36 | 1.7 | BK | 16 |
| LUDMS-52-4-16-BL | 19.02 | CAD | Cart | M4 | 0.7 | 16 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 14 | 10 | 18 | 36 | 1.7 | BL | 16 |
| LUDMS-52-4-16-OR | 19.02 | CAD | Cart | M4 | 0.7 | 16 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 14 | 10 | 18 | 36 | 1.7 | OR | 16 |
| LUDMS-52-4-16-SG | 19.02 | CAD | Cart | M4 | 0.7 | 16 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 14 | 10 | 18 | 36 | 1.7 | SG | 16 |
| LUDMS-52-4-16-YW | 19.02 | CAD | Cart | M4 | 0.7 | 16 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 14 | 10 | 18 | 36 | 1.7 | YW | 16 |
| LUDMS-52-4-20-BK | 19.02 | CAD | Cart | M4 | 0.7 | 20 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 14 | 10 | 18 | 36 | 1.7 | BK | 16 |
| LUDMS-52-4-20-BL | 19.02 | CAD | Cart | M4 | 0.7 | 20 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 14 | 10 | 18 | 36 | 1.7 | BL | 16 |
| LUDMS-52-4-20-OR | 19.02 | CAD | Cart | M4 | 0.7 | 20 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 14 | 10 | 18 | 36 | 1.7 | OR | 16 |
| LUDMS-52-4-20-SG | 19.02 | CAD | Cart | M4 | 0.7 | 20 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 14 | 10 | 18 | 36 | 1.7 | SG | 16 |
| LUDMS-52-4-20-YW | 19.02 | CAD | Cart | M4 | 0.7 | 20 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 14 | 10 | 18 | 36 | 1.7 | YW | 16 |
| LUDMS-52-4-25-BK | 19.02 | CAD | Cart | M4 | 0.7 | 25 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 14 | 10 | 18 | 36 | 1.7 | BK | 17 |
| LUDMS-52-4-25-BL | 19.02 | CAD | Cart | M4 | 0.7 | 25 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 14 | 10 | 18 | 36 | 1.7 | BL | 17 |
| LUDMS-52-4-25-OR | 19.02 | CAD | Cart | M4 | 0.7 | 25 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 14 | 10 | 18 | 36 | 1.7 | OR | 17 |
| LUDMS-52-4-25-SG | 19.02 | CAD | Cart | M4 | 0.7 | 25 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 14 | 10 | 18 | 36 | 1.7 | SG | 17 |
| LUDMS-52-4-25-YW | 19.02 | CAD | Cart | M4 | 0.7 | 25 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 14 | 10 | 18 | 36 | 1.7 | YW | 17 |
| LUDMS-52-4-32-BK | 19.02 | CAD | Cart | M4 | 0.7 | 32 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 14 | 10 | 18 | 36 | 1.7 | BK | 17 |
| LUDMS-52-4-32-BL | 19.02 | CAD | Cart | M4 | 0.7 | 32 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 14 | 10 | 18 | 36 | 1.7 | BL | 17 |
| LUDMS-52-4-32-OR | 19.02 | CAD | Cart | M4 | 0.7 | 32 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 14 | 10 | 18 | 36 | 1.7 | OR | 17 |
| LUDMS-52-4-32-SG | 19.02 | CAD | Cart | M4 | 0.7 | 32 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 14 | 10 | 18 | 36 | 1.7 | SG | 17 |
| LUDMS-52-4-32-YW | 19.02 | CAD | Cart | M4 | 0.7 | 32 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 14 | 10 | 18 | 36 | 1.7 | YW | 17 |
*1: For the definitions of maximum load and maximum clamping force, see "Using the Clamp Lever / Tension Lever."⇒Using the Clamp Lever / Tension Lever
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| LUDMS | |
|---|---|
| Lever Part | Nylon 6 (Various Color) |
| Thread Part | SUS303 |
| Setscrew | Stainless Steel |
| Serration Ring | Zinc Die Cast |
| Spring | Stainless Steel Wire |
Characteristics
- A double arm type clamp lever made of plastic.
- Designed in consideration of the seven principles of universal design. A shape for easy application of forces and operations.
- About Universal Design ⇒Universal design UDEX® series
- The rotating radius is about a half of plastic clamp levers. Space-saving.
- A serration ring made of zinc die cast is inserted into the lever body made of plastic. They also realize sufficient strength for fitting with metal thread serration.
-
There are two types of thread part materials:
LUDM----Made of steel
LUDMS----Made of stainless steel - A rich variety of thread sizes from M3 to M12 are available.
- Five-color variations support the color universal design of machines / devices. Two-tone color of dark gray and various colors.
- Lever part colors can be selected by the end symbol of the part number.
| End Symbol | Lever Part Color |
|---|---|
| BK | Matte black |
| SG | Matte Silver |
| OR | Matte orange |
| BL | Matte blue |
| YW | Matte yellow |
Only takes a minute to understand! How to Use Clamp Levers.
Related Products
SWAS-PPK washers suitable for positioning and fixing slide mechanisms using slotted holes are available. SWAS-PPK





