• Clamp Levers

LEMS-W

Plastic Clamp Levers - Spring Washer Integrated Type

Dimension Drawing

LEMS-WPlastic Clamp Levers - Spring Washer Integrated Type寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M5
M6
M8
M10
Lm
All
12
16
20
25
32
40
50
63
80
Body
Color
All
BK
OR
SG

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch Lm R H H' h s D d Ds ts Dw tw s1 B*1 Tooth No. Max. Load Max. Clamping Force Mass
(g)
Body
Color
Price
(USD)
CAD
Download
Add to Cart
LEMS-5-12-W-BK M5 0.8 12 45 35.5 39 24.5 4.2 13 10 9.2 1.3 10 0.5 4 5.5 18 42 2.7 19 BK 12.79 CAD Cart
LEMS-5-12-W-OR M5 0.8 12 45 35.5 39 24.5 4.2 13 10 9.2 1.3 10 0.5 4 5.5 18 42 2.7 19 OR 12.79 CAD Cart
LEMS-5-12-W-SG M5 0.8 12 45 35.5 39 24.5 4.2 13 10 9.2 1.3 10 0.5 4 5.5 18 42 2.7 19 SG 12.79 CAD Cart
LEMS-5-16-W-BK M5 0.8 16 45 35.5 39 24.5 4.2 13 10 9.2 1.3 10 0.5 4 5.5 18 42 2.7 20 BK 12.79 CAD Cart
LEMS-5-16-W-OR M5 0.8 16 45 35.5 39 24.5 4.2 13 10 9.2 1.3 10 0.5 4 5.5 18 42 2.7 20 OR 12.79 CAD Cart
LEMS-5-16-W-SG M5 0.8 16 45 35.5 39 24.5 4.2 13 10 9.2 1.3 10 0.5 4 5.5 18 42 2.7 20 SG 12.79 CAD Cart
LEMS-5-20-W-BK M5 0.8 20 45 35.5 39 24.5 4.2 13 10 9.2 1.3 10 0.5 4 5.5 18 42 2.7 20 BK 12.79 CAD Cart
LEMS-5-20-W-OR M5 0.8 20 45 35.5 39 24.5 4.2 13 10 9.2 1.3 10 0.5 4 5.5 18 42 2.7 20 OR 12.79 CAD Cart
LEMS-5-20-W-SG M5 0.8 20 45 35.5 39 24.5 4.2 13 10 9.2 1.3 10 0.5 4 5.5 18 42 2.7 20 SG 12.79 CAD Cart
LEMS-5-25-W-BK M5 0.8 25 45 35.5 39 24.5 4.2 13 10 9.2 1.3 10 0.5 4 5.5 18 42 2.7 21 BK 12.79 CAD Cart
LEMS-5-25-W-OR M5 0.8 25 45 35.5 39 24.5 4.2 13 10 9.2 1.3 10 0.5 4 5.5 18 42 2.7 21 OR 12.79 CAD Cart
LEMS-5-25-W-SG M5 0.8 25 45 35.5 39 24.5 4.2 13 10 9.2 1.3 10 0.5 4 5.5 18 42 2.7 21 SG 12.79 CAD Cart
LEMS-5-32-W-BK M5 0.8 32 45 35.5 39 24.5 4.2 13 10 9.2 1.3 10 0.5 4 5.5 18 42 2.7 21 BK 12.79 CAD Cart
LEMS-5-32-W-OR M5 0.8 32 45 35.5 39 24.5 4.2 13 10 9.2 1.3 10 0.5 4 5.5 18 42 2.7 21 OR 12.79 CAD Cart
LEMS-5-32-W-SG M5 0.8 32 45 35.5 39 24.5 4.2 13 10 9.2 1.3 10 0.5 4 5.5 18 42 2.7 21 SG 12.79 CAD Cart
LEMS-5-40-W-BK M5 0.8 40 45 35.5 39 24.5 4.2 13 10 9.2 1.3 10 0.5 4 5.5 18 42 2.7 22 BK 12.79 CAD Cart
LEMS-5-40-W-OR M5 0.8 40 45 35.5 39 24.5 4.2 13 10 9.2 1.3 10 0.5 4 5.5 18 42 2.7 22 OR 12.79 CAD Cart
LEMS-5-40-W-SG M5 0.8 40 45 35.5 39 24.5 4.2 13 10 9.2 1.3 10 0.5 4 5.5 18 42 2.7 22 SG 12.79 CAD Cart
LEMS-5-50-W-BK M5 0.8 50 45 35.5 39 24.5 4.2 13 10 9.2 1.3 10 0.5 4 5.5 18 42 2.7 24 BK 13.28 CAD Cart
LEMS-5-50-W-OR M5 0.8 50 45 35.5 39 24.5 4.2 13 10 9.2 1.3 10 0.5 4 5.5 18 42 2.7 24 OR 13.28 CAD Cart
LEMS-5-50-W-SG M5 0.8 50 45 35.5 39 24.5 4.2 13 10 9.2 1.3 10 0.5 4 5.5 18 42 2.7 24 SG 13.28 CAD Cart
LEMS-6-12-W-BK M6 1 12 45 35.5 39 24.5 4.2 13 10 12.2 1.5 12 0.6 5 6.6 18 70 3.8 20 BK 12.79 CAD Cart
LEMS-6-12-W-OR M6 1 12 45 35.5 39 24.5 4.2 13 10 12.2 1.5 12 0.6 5 6.6 18 70 3.8 20 OR 12.79 CAD Cart
LEMS-6-12-W-SG M6 1 12 45 35.5 39 24.5 4.2 13 10 12.2 1.5 12 0.6 5 6.6 18 70 3.8 20 SG 12.79 CAD Cart
LEMS-6-16-W-BK M6 1 16 45 35.5 39 24.5 4.2 13 10 12.2 1.5 12 0.6 5 6.6 18 70 3.8 20 BK 12.79 CAD Cart
LEMS-6-16-W-OR M6 1 16 45 35.5 39 24.5 4.2 13 10 12.2 1.5 12 0.6 5 6.6 18 70 3.8 20 OR 12.79 CAD Cart
LEMS-6-16-W-SG M6 1 16 45 35.5 39 24.5 4.2 13 10 12.2 1.5 12 0.6 5 6.6 18 70 3.8 20 SG 12.79 CAD Cart
LEMS-6-20-W-BK M6 1 20 45 35.5 39 24.5 4.2 13 10 12.2 1.5 12 0.6 5 6.6 18 70 3.8 21 BK 12.79 CAD Cart
LEMS-6-20-W-OR M6 1 20 45 35.5 39 24.5 4.2 13 10 12.2 1.5 12 0.6 5 6.6 18 70 3.8 21 OR 12.79 CAD Cart
LEMS-6-20-W-SG M6 1 20 45 35.5 39 24.5 4.2 13 10 12.2 1.5 12 0.6 5 6.6 18 70 3.8 21 SG 12.79 CAD Cart
LEMS-6-25-W-BK M6 1 25 45 35.5 39 24.5 4.2 13 10 12.2 1.5 12 0.6 5 6.6 18 70 3.8 22 BK 12.79 CAD Cart
LEMS-6-25-W-OR M6 1 25 45 35.5 39 24.5 4.2 13 10 12.2 1.5 12 0.6 5 6.6 18 70 3.8 22 OR 12.79 CAD Cart
LEMS-6-25-W-SG M6 1 25 45 35.5 39 24.5 4.2 13 10 12.2 1.5 12 0.6 5 6.6 18 70 3.8 22 SG 12.79 CAD Cart
LEMS-6-32-W-BK M6 1 32 45 35.5 39 24.5 4.2 13 10 12.2 1.5 12 0.6 5 6.6 18 70 3.8 23 BK 12.79 CAD Cart
LEMS-6-32-W-OR M6 1 32 45 35.5 39 24.5 4.2 13 10 12.2 1.5 12 0.6 5 6.6 18 70 3.8 23 OR 12.79 CAD Cart
LEMS-6-32-W-SG M6 1 32 45 35.5 39 24.5 4.2 13 10 12.2 1.5 12 0.6 5 6.6 18 70 3.8 23 SG 12.79 CAD Cart
LEMS-6-40-W-BK M6 1 40 45 35.5 39 24.5 4.2 13 10 12.2 1.5 12 0.6 5 6.6 18 70 3.8 24 BK 12.79 CAD Cart
LEMS-6-40-W-OR M6 1 40 45 35.5 39 24.5 4.2 13 10 12.2 1.5 12 0.6 5 6.6 18 70 3.8 24 OR 12.79 CAD Cart
LEMS-6-40-W-SG M6 1 40 45 35.5 39 24.5 4.2 13 10 12.2 1.5 12 0.6 5 6.6 18 70 3.8 24 SG 12.79 CAD Cart
LEMS-6-50-W-BK M6 1 50 45 35.5 39 24.5 4.2 13 10 12.2 1.5 12 0.6 5 6.6 18 70 3.8 26 BK 13.28 CAD Cart
LEMS-6-50-W-OR M6 1 50 45 35.5 39 24.5 4.2 13 10 12.2 1.5 12 0.6 5 6.6 18 70 3.8 26 OR 13.28 CAD Cart
LEMS-6-50-W-SG M6 1 50 45 35.5 39 24.5 4.2 13 10 12.2 1.5 12 0.6 5 6.6 18 70 3.8 26 SG 13.28 CAD Cart
LEMS-8-16-W-BK M8 1.25 16 63 46.3 50.3 31 6.5 17.5 13.5 15.4 2 16 0.8 6 9 24 120 7 42 BK 15.20 CAD Cart
LEMS-8-16-W-OR M8 1.25 16 63 46.3 50.3 31 6.5 17.5 13.5 15.4 2 16 0.8 6 9 24 120 7 42 OR 15.20 CAD Cart
LEMS-8-16-W-SG M8 1.25 16 63 46.3 50.3 31 6.5 17.5 13.5 15.4 2 16 0.8 6 9 24 120 7 42 SG 15.20 CAD Cart
LEMS-8-20-W-BK M8 1.25 20 63 46.3 50.3 31 6.5 17.5 13.5 15.4 2 16 0.8 6 9 24 120 7 43 BK 15.20 CAD Cart
LEMS-8-20-W-OR M8 1.25 20 63 46.3 50.3 31 6.5 17.5 13.5 15.4 2 16 0.8 6 9 24 120 7 43 OR 15.20 CAD Cart
LEMS-8-20-W-SG M8 1.25 20 63 46.3 50.3 31 6.5 17.5 13.5 15.4 2 16 0.8 6 9 24 120 7 43 SG 15.20 CAD Cart
LEMS-8-25-W-BK M8 1.25 25 63 46.3 50.3 31 6.5 17.5 13.5 15.4 2 16 0.8 6 9 24 120 7 45 BK 15.20 CAD Cart
LEMS-8-25-W-OR M8 1.25 25 63 46.3 50.3 31 6.5 17.5 13.5 15.4 2 16 0.8 6 9 24 120 7 45 OR 15.20 CAD Cart
LEMS-8-25-W-SG M8 1.25 25 63 46.3 50.3 31 6.5 17.5 13.5 15.4 2 16 0.8 6 9 24 120 7 45 SG 15.20 CAD Cart
LEMS-8-32-W-BK M8 1.25 32 63 46.3 50.3 31 6.5 17.5 13.5 15.4 2 16 0.8 6 9 24 120 7 47 BK 15.20 CAD Cart
LEMS-8-32-W-OR M8 1.25 32 63 46.3 50.3 31 6.5 17.5 13.5 15.4 2 16 0.8 6 9 24 120 7 47 OR 15.20 CAD Cart
LEMS-8-32-W-SG M8 1.25 32 63 46.3 50.3 31 6.5 17.5 13.5 15.4 2 16 0.8 6 9 24 120 7 47 SG 15.20 CAD Cart
LEMS-8-40-W-BK M8 1.25 40 63 46.3 50.3 31 6.5 17.5 13.5 15.4 2 16 0.8 6 9 24 120 7 49 BK 15.62 CAD Cart
LEMS-8-40-W-OR M8 1.25 40 63 46.3 50.3 31 6.5 17.5 13.5 15.4 2 16 0.8 6 9 24 120 7 49 OR 15.62 CAD Cart
LEMS-8-40-W-SG M8 1.25 40 63 46.3 50.3 31 6.5 17.5 13.5 15.4 2 16 0.8 6 9 24 120 7 49 SG 15.62 CAD Cart
LEMS-8-50-W-BK M8 1.25 50 63 46.3 50.3 31 6.5 17.5 13.5 15.4 2 16 0.8 6 9 24 120 7 52 BK 16.17 CAD Cart
LEMS-8-50-W-OR M8 1.25 50 63 46.3 50.3 31 6.5 17.5 13.5 15.4 2 16 0.8 6 9 24 120 7 52 OR 16.17 CAD Cart
LEMS-8-50-W-SG M8 1.25 50 63 46.3 50.3 31 6.5 17.5 13.5 15.4 2 16 0.8 6 9 24 120 7 52 SG 16.17 CAD Cart
LEMS-8-63-W-BK M8 1.25 63 63 46.3 50.3 31 6.5 17.5 13.5 15.4 2 16 0.8 6 9 24 120 7 56 BK 19.06 CAD Cart
LEMS-8-63-W-OR M8 1.25 63 63 46.3 50.3 31 6.5 17.5 13.5 15.4 2 16 0.8 6 9 24 120 7 56 OR 19.06 CAD Cart
LEMS-8-63-W-SG M8 1.25 63 63 46.3 50.3 31 6.5 17.5 13.5 15.4 2 16 0.8 6 9 24 120 7 56 OR 19.06 CAD Cart
LEMS-10-20-W-BK M10 1.5 20 78 55.4 59.4 36 8 21 16 18.4 2.5 20 1 7 11 26 200 11 71 BK 17.99 CAD Cart
LEMS-10-20-W-OR M10 1.5 20 78 55.4 59.4 36 8 21 16 18.4 2.5 20 1 7 11 26 200 11 71 OR 17.99 CAD Cart
LEMS-10-20-W-SG M10 1.5 20 78 55.4 59.4 36 8 21 16 18.4 2.5 20 1 7 11 26 200 11 71 SG 17.99 CAD Cart
LEMS-10-25-W-BK M10 1.5 25 78 55.4 59.4 36 8 21 16 18.4 2.5 20 1 7 11 26 200 11 74 BK 17.99 CAD Cart
LEMS-10-25-W-OR M10 1.5 25 78 55.4 59.4 36 8 21 16 18.4 2.5 20 1 7 11 26 200 11 74 OR 17.99 CAD Cart
LEMS-10-25-W-SG M10 1.5 25 78 55.4 59.4 36 8 21 16 18.4 2.5 20 1 7 11 26 200 11 74 SG 17.99 CAD Cart
LEMS-10-32-W-BK M10 1.5 32 78 55.4 59.4 36 8 21 16 18.4 2.5 20 1 7 11 26 200 11 77 BK 18.16 CAD Cart
LEMS-10-32-W-OR M10 1.5 32 78 55.4 59.4 36 8 21 16 18.4 2.5 20 1 7 11 26 200 11 77 OR 18.16 CAD Cart
LEMS-10-32-W-SG M10 1.5 32 78 55.4 59.4 36 8 21 16 18.4 2.5 20 1 7 11 26 200 11 77 SG 18.16 CAD Cart
LEMS-10-40-W-BK M10 1.5 40 78 55.4 59.4 36 8 21 16 18.4 2.5 20 1 7 11 26 200 11 81 BK 18.90 CAD Cart
LEMS-10-40-W-OR M10 1.5 40 78 55.4 59.4 36 8 21 16 18.4 2.5 20 1 7 11 26 200 11 81 OR 18.90 CAD Cart
LEMS-10-40-W-SG M10 1.5 40 78 55.4 59.4 36 8 21 16 18.4 2.5 20 1 7 11 26 200 11 81 SG 18.90 CAD Cart
LEMS-10-50-W-BK M10 1.5 50 78 55.4 59.4 36 8 21 16 18.4 2.5 20 1 7 11 26 200 11 86 BK 19.48 CAD Cart
LEMS-10-50-W-OR M10 1.5 50 78 55.4 59.4 36 8 21 16 18.4 2.5 20 1 7 11 26 200 11 86 OR 19.48 CAD Cart
LEMS-10-50-W-SG M10 1.5 50 78 55.4 59.4 36 8 21 16 18.4 2.5 20 1 7 11 26 200 11 86 SG 19.48 CAD Cart
LEMS-10-63-W-BK M10 1.5 63 78 55.4 59.4 36 8 21 16 18.4 2.5 20 1 7 11 26 200 11 92 BK 23.49 CAD Cart
LEMS-10-63-W-OR M10 1.5 63 78 55.4 59.4 36 8 21 16 18.4 2.5 20 1 7 11 26 200 11 92 OR 23.49 CAD Cart
LEMS-10-63-W-SG M10 1.5 63 78 55.4 59.4 36 8 21 16 18.4 2.5 20 1 7 11 26 200 11 92 SG 23.49 CAD Cart
LEMS-10-80-W-BK M10 1.5 80 78 55.4 59.4 36 8 21 16 18.4 2.5 20 1 7 11 26 200 11 101 BK 25.13 CAD Cart
LEMS-10-80-W-OR M10 1.5 80 78 55.4 59.4 36 8 21 16 18.4 2.5 20 1 7 11 26 200 11 101 OR 25.13 CAD Cart
LEMS-10-80-W-SG M10 1.5 80 78 55.4 59.4 36 8 21 16 18.4 2.5 20 1 7 11 26 200 11 101 SG 25.13 CAD Cart
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
LEMS-W
Lever Part Nylon 6 (Various Color)
Thread Part SUS303
Setscrew SUS304
Serration Ring (Insert) Zinc Die Cast
Spring Washer SUS304
Plain Washer SUS304
Spring Stainless Steel Wire

Characteristics

  • Plastic clamp lever with spring washer.
  • This eliminates the need to mount spring washers.
  • The special shape of the plain washer holds the spring washer captive.
  • The plain washer can be rotated along the thread ridges and removed. The spring washer can be replaced with a different washer component.

LEMS-WPlastic Clamp Levers - Spring Washer Integrated Type

  • The zinc die cast serration ring is inserted into the plastic lever main unit. It achieves sufficient fitting strength with the metal screw serrations.
  • The lever is available in 3 color variations. They can be selected by the end symbol of the part number.
End Symbol Lever Part Color
BK Matte Black
SG Matte Silver
OR Matte Orange

Only takes a minute to understand! How to Use Clamp Levers.

Precautions for Use

Before tightening the lever, make sure that the plain washers are located at the relief cut section as shown in Fig. 1. Tightening the plain washer while hooked on the screw thread as shown in Fig. 2 may cause the plain washer to be deformed.

LEMS-WPlastic Clamp Levers - Spring Washer Integrated Type


Usage Example

Can be used for tightening slotted holes.

LEMS-WPlastic Clamp Levers - Spring Washer Integrated Type

Nominal of thread for slotted hole widths should be +0.5 mm or less.


Related Products

Plastic LEMS clamp levers without spring washers are available.
LEMS

LEMS-WPlastic Clamp Levers - Spring Washer Integrated Type

Plastic LEMS-LW clamp levers with plain washers are available.
LEMS-LW

LEMS-WPlastic Clamp Levers - Spring Washer Integrated Type

Plastic LEMS-LWP clamp levers with flat washers for slotted holes are available.
LEMS-LWP

LEMS-WPlastic Clamp Levers - Spring Washer Integrated Type


Related Services

Product List

Most Read