Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | Lm | R | H | H' | h | s | D | d | Tooth No. | Max. Load*1 (N) |
Max. Clamping Force*1 (kN) |
Mass (g) |
Body Color |
Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| LEM-8B-20-BK | M8 | 1.25 | 20 | 78 | 55.4 | 59.4 | 36 | 8 | 21 | 16 | 26 | 100 | 7 | 62 | BK | 13.01 | CAD | Cart |
*1: For the definitions of maximum load and maximum clamping force, see "Using the Clamp Lever / Tension Lever."⇒Using the Clamp Lever / Tension Lever
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| LEM | |
|---|---|
| Lever Part | Nylon 6 (Various Colors) |
| Thread Part | SUM22L Ferrosoferric Oxide Film (Black) |
| Setscrew | Steel Ferrosoferric Oxide Film (Black) |
| Serration Ring (Insert) | Zinc Die Cast |
| Spring | Stainless Steel Wire or SWPB |
Characteristics
- The zinc die cast serration ring is inserted into the plastic lever main unit. It achieves sufficient fitting strength with the metal screw serrations.
- A wide variety of screw sizes from M3 to M16.
-
The thread part is available in three combinations of materials and surface treatment.
LEM----Steel/ferrosoferric oxide film (black)
LEME----Steel/electroless nickel plating
LEMS----Stainless steel - LEME has a steel thread part with electroless nickel plating for increased corrosion resistance.
- The lever is available in 3 color variations. They can be selected by the end symbol of the part number.
| End Symbol | Lever Part Color |
|---|---|
| BK | Matte Black |
| SG | Matte Silver |
| OR | Matte Orange |
Only takes a minute to understand! How to Use Clamp Levers.
Related Products
SWAS-PPK washers suitable for positioning and fixing slide mechanisms using slotted holes are available.SWAS-PPK






