• Clamp Levers

LEFS-8B-BK-COR

Plastic Clamp Lever, Female Screw - with Push Button

Dimension Drawing

LEFS-CPlastic Clamp Lever, Female Screw - with Push Button寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M8
Lf min.
All
14
Lever Part
Color
All
BK

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch Lf min. R H H' h s D d Tooth No. Max. load
(N)
Max. tightening force
(kN)
Lever Part
Color
Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
LEFS-8B-BK-COR M8 1.25 14 78 55.4 59.4 36 8 21 16 26 100 7 BK 52 19.72 CAD Cart

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

LEF-C LEFS-C
Lever Part Nylon 6 (Various Color) Nylon 6 (Various Color)
Thread Part SUM22L
Ferrosoferric Oxide Film (Black)
SUS303
Push Button Nylon 6 (Various Color) Nylon 6 (Various Color)
Setscrew SUS303 SUS303
Serration Ring
(Insert)
Zinc die cast Zinc die cast
Spring SWPB Stainless Steel Wire

Characteristics

  • A plastic clamp lever with push button. Female screw type.
  • When the lever part is pulled up for position adjustment, the force is easily transmitted to help the operation if a push button is available.
  • A serration ring made of zinc die cast is inserted into the lever body made of plastic. They also realize sufficient strength for fitting with metal thread serration.
  • A rich variety of thread sizes from M3 to M10 are available.
  • There are two types of thread part materials:
    LEF-C----Made of steel
    LEFS-C----Made of stainless steel
  • Three color variations for the lever part and three for the push button are available. Each color can be selected by the symbol of the part number.
  • Color variations of the lever part
Symbol Lever Part Color
BK Matte black
SG Matte silver
OR Matte orange
  • Operation Button Color Variations
Symbol Operation Button Color
CBK Matte black
CSG Matte silver
COR Matte orange

Only takes a minute to understand! How to Use Clamp Levers.

Related Products

Male type LEM-CLEMS-C of the same shape as LEF-CLEFS-C is available.
LEM-CLEMS-C

LEF-C/LEFS-CPlastic Clamp Lever, Female Screw - with Push Button


Related Services

Most Read