Unit : mm
| Part Number | D1 | D | L | s | t1 | Db | R | M (Coarse) Nominal of Thread |
Pitch | h | P | Withstand Load (N) | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BRURS-22-N | 22 | 14 | 9.5 | 2.5 | 2 | 8.73 | 10 | M3 | 0.5 | 4.5 | 16 | 34 | 20 | 37.15 | CAD | Cart |
Characteristics
- These are round type ball rollers with stainless steel bodies for upward applications.
- Because of their half-circle shape, there are no angled portions. This shape makes it less likely for workpiece to be damaged, even when it is in contact with the ball roller body.
Material/Finish
| BRURS-N | |
|---|---|
| Main body | SUS304 |
| Main Ball | Polyacetal/White |
| Sub Ball | SUS440C (Hardness 55HRC or Higher) |
| Spacer | SUS304 |
Application
FPD production equipment, semiconductor devices, food production lines, and packaging linesPrecautions for Use
These ball rollers are for upward applications only. If it is used for downward and sideward applications, the product may be damaged or the ball may malfunction.As it is fixed with the main unit's screw hole, it can be mounted to a thin plate.







