Unit : mm
| Part Number | Blocks for applicable adjust bolt | M (Coarse) Nominal of Thread |
Pitch | L | L1 | L4 | D2 | d | L2 | B | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SAT-M10-60 | SAK-10-A/SAK-10-B | M10 | 1.5 | 60 | 15 | 7 | 15.5 | 9.5 | 16 | 17 | 82 | 20.52 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SAT | |
|---|---|
| Main body | S45C Nickel Plating |
Characteristics
- Adjust bolt SAT and block SAK-ASAK-B combination
| Part Number | Blocks for applicable adjust bolt | |
|---|---|---|
| SAT-M6 | SAK-6-A | SAK-6-B |
| SAT-M8 | SAK-8-A | SAK-8-B |
| SAT-M10 | SAK-10-A | SAK-10-B |
| SAT-M12 | SAK-12-A | SAK-12-B |
Usage Example
Usable as a simple positioning mechanism in combination with a Block for Adjust Bolts.





