Date Published:Sep. 06. 2024
Maintaining high strength in screws even in high-temperature environments【Productivity Improvement】
There are special material screws that can withstand 1500°C.
There are materials that can be used even in high-temperature environments up to 1500°C.▶Silicon Carbide (SiC)
It possesses excellent heat resistance and chemical resistance among ceramic materials.
▶Ceramic (Alumina)
Available in shapes such as hex nuts and cover caps.
Recommended product
Silicon carbide screws SICX-SXCeramic screws SCX-C
What is SiC (Silicon Carbide) screw?
Issue/case studies
Improved productivity/workability
Solution samples
Special Screws