• account
  • Special Screws (Bolts)
  • Vacuum

SVTS/Vented Set Screws

  • Vacuum
  • Cleanroom Specification

Dimension Drawing

SVTSVented Set Screws寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
L
All
4
6
8
10
15
20
12
25
30
35

Unit : mm

Part Number Price
(USD)
CAD
Download
QTY
(Pack)
M (Coarse)
Nominal of Thread
Pitch L B a t
min.
d
max.
Qty per Pack Mass
(g)
SVTS-M3-4 90.62 CAD Cart M3 0.5 4 1.5 0.4 0.3 1.2 20 0.2
SVTS-M3-6 93.33 CAD Cart M3 0.5 6 1.5 0.4 0.3 1.2 20 0.3
SVTS-M3-8 103.04 CAD Cart M3 0.5 8 1.5 0.4 0.3 1.2 20 0.4
SVTS-M3-10 108.40 CAD Cart M3 0.5 10 1.5 0.4 0.3 1.2 20 0.4
SVTS-M3-15 120.51 CAD Cart M3 0.5 15 1.5 0.4 0.3 1.2 20 0.7
SVTS-M4-6 95.53 CAD Cart M4 0.7 6 2 0.4 0.3 1.5 20 0.4
SVTS-M4-8 98.70 CAD Cart M4 0.7 8 2 0.4 0.3 1.5 20 0.5
SVTS-M4-10 103.27 CAD Cart M4 0.7 10 2 0.4 0.3 1.5 20 0.8
SVTS-M4-15 114.29 CAD Cart M4 0.7 15 2 0.4 0.3 1.5 20 1.2
SVTS-M4-20 125.70 CAD Cart M4 0.7 20 2 0.4 0.3 1.5 20 1.6
SVTS-M5-6 97.00 CAD Cart M5 0.8 6 2.5 0.5 0.5 1.5 20 0.7
SVTS-M5-8 101.05 CAD Cart M5 0.8 8 2.5 0.5 0.5 1.5 20 1
SVTS-M5-10 103.27 CAD Cart M5 0.8 10 2.5 0.5 0.5 1.5 20 1.2
SVTS-M5-12 109.51 CAD Cart M5 0.8 12 2.5 0.5 0.5 1.5 20 1.5
SVTS-M5-15 116.87 CAD Cart M5 0.8 15 2.5 0.5 0.5 1.5 20 1.9
SVTS-M5-20 139.26 CAD Cart M5 0.8 20 2.5 0.5 0.5 1.5 20 2.5
SVTS-M5-25 167.73 CAD Cart M5 0.8 25 2.5 0.5 0.5 1.5 20 3.1
SVTS-M6-8 99.76 CAD Cart M6 1 8 3 0.5 0.5 2 20 1.4
SVTS-M6-10 103.65 CAD Cart M6 1 10 3 0.5 0.5 2 20 1.8
SVTS-M6-12 105.08 CAD Cart M6 1 12 3 0.5 0.5 2 20 2.1
SVTS-M6-15 113.55 CAD Cart M6 1 15 3 0.5 0.5 2 20 2.7
SVTS-M6-20 120.49 CAD Cart M6 1 20 3 0.5 0.5 2 20 3.6
SVTS-M6-25 138.88 CAD Cart M6 1 25 3 0.5 0.5 2 20 4.4
SVTS-M6-30 167.22 CAD Cart M6 1 30 3 0.5 0.5 2 20 5.3
SVTS-M8-10 106.21 CAD Cart M8 1.25 10 4 0.6 0.5 2 20 3.2
SVTS-M8-12 107.06 CAD Cart M8 1.25 12 4 0.6 0.5 2 20 3.8
SVTS-M8-20 127.49 CAD Cart M8 1.25 20 4 0.6 0.5 2 20 6.4
SVTS-M8-25 151.43 CAD Cart M8 1.25 25 4 0.6 0.5 2 20 8
SVTS-M8-30 188.31 CAD Cart M8 1.25 30 4 0.6 0.5 2 20 9.6
SVTS-M8-35 215.55 CAD Cart M8 1.25 35 4 0.6 0.5 2 20 11.2

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

SVTS
Main body SUSXM7 (Equivalent to SUS304)

Application

Vacuum device / Vacuum container / FPD production device /
Semiconductor manufacturing device / Electron microscope

Characteristics

  • The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
  • Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service

Product List

Click here to see Vacuum

Click here to see Special Screws (Bolts)