• Special Screws
  • Vacuum

SVSHT

Hex Socket Head Cap Screw with Special Low Profile (Titanium, with Ventilation Hole)

  • Vacuum
  • Space
  • Cleanroom Specification
  • Chemical-proof
  • Nonmagnetic
  • Light Weight

Dimension Drawing

SVSHTHex Socket Head Cap Screw with Special Low Profile (Titanium, with Ventilation Hole)寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
L
All
6
8
10
12
16

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t max. d max. Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SVSHT-M3-6 M3 0.5 6 6 1.3 1.5 2 1.2 1 0.22 15.08 CAD Cart
SVSHT-M3-8 M3 0.5 8 6 1.3 1.5 2 1.2 1 0.27 16.62 CAD Cart
SVSHT-M3-10 M3 0.5 10 6 1.3 1.5 2 1.2 1 0.32 17.48 CAD Cart
SVSHT-M4-8 M4 0.7 8 8 1.5 2 2.5 1.5 1 0.52 17.20 CAD Cart
SVSHT-M4-10 M4 0.7 10 8 1.5 2 2.5 1.5 1 0.58 18.53 CAD Cart
SVSHT-M4-12 M4 0.7 12 8 1.5 2 2.5 1.5 1 0.68 19.60 CAD Cart
SVSHT-M5-10 M5 0.8 10 9 1.5 3 3 1.5 1 0.8 19.02 CAD Cart
SVSHT-M5-12 M5 0.8 12 9 1.5 3 3 1.5 1 1 20.27 CAD Cart
SVSHT-M5-16 M5 0.8 16 9 1.5 3 3 1.5 1 1.3 22.86 CAD Cart
SVSHT-M6-10 M6 1.0 10 10 1.5 3 4 2 1 1.2 20.55 CAD Cart
SVSHT-M6-12 M6 1.0 12 10 1.5 3 4 2 1 1.4 21.13 CAD Cart
SVSHT-M6-16 M6 1.0 16 10 1.5 3 4 2 1 1.8 22.76 CAD Cart
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
SVSHT
Main Body TW340 (Grade 2 Titanium)

Application

Vacuum devices / Vacuum chambers / FPD production equipment / Semiconductor manufacturing equipment / Electron microscopes

Characteristics

  • The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
  • All head heights are 1.5 mm or less. For space-saving of equipment/devices and applications with limited overhead space.
  • Made from titanium. It has excellent corrosion resistance.
  • Special chemical polishing and brightening treatment improve the quality of the surface. Outgas quantity is extremely low.
  • Non-magnetic.
  • Cleanroom wash/cleanroom packing provided. ⇒Cleanroom Wash / Cleanroom Packing Service
  • Refer to ⇒Properties of Titanium for details about brightening treatment and titanium properties.

Usage Example

Effective with vacuum devices and vacuum chambers that require the exhaustion of gas trapped in screw holes.

SVSHTHex Socket Head Cap Screw with Special Low Profile (Titanium, with Ventilation Hole)


Related Products

We also offer SVSHS hex socket head cap screws with special low profiles (with Ventilation Hole) made from SUSXM7.
SVSHS

SVSHTHex Socket Head Cap Screw with Special Low Profile (Titanium, with Ventilation Hole)

We also offer SVSHL hex socket head cap screws with special low profiles (with Ventilation Hole) made from SUS316L.
SVSHL

SVSHTHex Socket Head Cap Screw with Special Low Profile (Titanium, with Ventilation Hole)


Product List

Most Read