• account
  • Special Screws (Bolts)
  • Compact and Space-Saving

SEQ-TZB/Cross Recessed Head Cap Screws with Super Ultra Low Profile

  • Space

Dimension Drawing

SEQ-TZBCross Recessed Head Cap Screws with Super Ultra Low Profile寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
L
All
6
8
10
12
16

Unit : mm

Part Number Price
(USD)
CAD
Download
QTY
(Pack)
M (Coarse)
Nominal of Thread
Pitch L D1 L1 Bit Part No. Max.
Torque
(N・m)
Qty per pack Mass
(g)
SEQ-M3-6-TZB 12.60 CAD Cart M3 0.5 6 7 0.8 SKQB-1 0.7 50 0.39
SEQ-M3-8-TZB 13.40 CAD Cart M3 0.5 8 7 0.8 SKQB-1 0.7 50 0.48
SEQ-M3-10-TZB 13.40 CAD Cart M3 0.5 10 7 0.8 SKQB-1 0.7 50 0.56
SEQ-M3-12-TZB 14.22 CAD Cart M3 0.5 12 7 0.8 SKQB-1 0.7 50 0.64
SEQ-M4-8-TZB 14.22 CAD Cart M4 0.7 8 8 0.9 SKQB-2 1.8 50 0.8
SEQ-M4-10-TZB 15.88 CAD Cart M4 0.7 10 8 0.9 SKQB-2 1.8 50 0.95
SEQ-M4-12-TZB 16.67 CAD Cart M4 0.7 12 8 0.9 SKQB-2 1.8 50 1.1
SEQ-M4-16-TZB 18.41 CAD Cart M4 0.7 16 8 0.9 SKQB-2 1.8 50 1.4

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SEQ-TZB
Main Body SWCH
Trivalent Chromate Treatment (Silver)

Application

Reducing the size of equipment and devices

Characteristics

  • Cross recessed head cap screws with extra low profile.
  • For space-saving of equipment/devices and applications with limited overhead space.
  • QuaStix *1 is used for the cross recess. By using a dedicated bit for QuaStix SKQB, the torque transmission is improved, preventing cam-out and damage to the cross recess. *2

*1: QuaStix is a registered trademark of OSG Corporation.
*2: It can be mounted and removed with ordinary Phillips bits.


Related Products

取りつけ・取りはずしには専用ビットSKQBをご使用ください。
SKQB

SEQ-TZBCross Recessed Head Cap Screws with Super Ultra Low Profile


Product List

Click here to see Compact and Space-Saving

Click here to see Special Screws (Bolts)