Specs/CAD
Unit : mm
| Part Number | Price (USD) |
CAD Download |
QTY (Piece) |
M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | d max. | Mass (g) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SVSM-M3-6 | - | CAD | RFQ | M3 | 0.5 | 6 | 5.5 | 3 | 2.5 | 1.2 | 0.93 |
| SVSM-M3-8 | - | CAD | RFQ | M3 | 0.5 | 8 | 5.5 | 3 | 2.5 | 1.2 | 1 |
| SVSM-M3-10 | - | CAD | RFQ | M3 | 0.5 | 10 | 5.5 | 3 | 2.5 | 1.2 | 1.2 |
| SVSM-M3-12 | - | CAD | RFQ | M3 | 0.5 | 12 | 5.5 | 3 | 2.5 | 1.2 | 1.3 |
| SVSM-M3-16 | - | CAD | RFQ | M3 | 0.5 | 16 | 5.5 | 3 | 2.5 | 1.2 | 1.5 |
| SVSM-M3-20 | - | CAD | RFQ | M3 | 0.5 | 20 | 5.5 | 3 | 2.5 | 1.2 | 1.8 |
| SVSM-M4-8 | - | CAD | RFQ | M4 | 0.7 | 8 | 7 | 4 | 3 | 1.5 | 2.2 |
| SVSM-M4-10 | - | CAD | RFQ | M4 | 0.7 | 10 | 7 | 4 | 3 | 1.5 | 2.4 |
| SVSM-M4-12 | - | CAD | RFQ | M4 | 0.7 | 12 | 7 | 4 | 3 | 1.5 | 2.6 |
| SVSM-M4-16 | - | CAD | RFQ | M4 | 0.7 | 16 | 7 | 4 | 3 | 1.5 | 2.9 |
| SVSM-M4-20 | - | CAD | RFQ | M4 | 0.7 | 20 | 7 | 4 | 3 | 1.5 | 3.5 |
| SVSM-M4-25 | - | CAD | RFQ | M4 | 0.7 | 25 | 7 | 4 | 3 | 1.5 | 4.1 |
| SVSM-M5-10 | - | CAD | RFQ | M5 | 0.8 | 10 | 8.5 | 5 | 4 | 1.5 | 3.5 |
| SVSM-M5-12 | - | CAD | RFQ | M5 | 0.8 | 12 | 8.5 | 5 | 4 | 1.5 | 3.9 |
| SVSM-M5-16 | - | CAD | RFQ | M5 | 0.8 | 16 | 8.5 | 5 | 4 | 1.5 | 4.5 |
| SVSM-M5-20 | - | CAD | RFQ | M5 | 0.8 | 20 | 8.5 | 5 | 4 | 1.5 | 5.2 |
| SVSM-M5-25 | - | CAD | RFQ | M5 | 0.8 | 25 | 8.5 | 5 | 4 | 1.5 | 6.3 |
| SVSM-M6-12 | - | CAD | RFQ | M6 | 1 | 12 | 10 | 6 | 5 | 2 | 6.6 |
| SVSM-M6-16 | - | CAD | RFQ | M6 | 1 | 16 | 10 | 6 | 5 | 2 | 7.5 |
| SVSM-M6-20 | - | CAD | RFQ | M6 | 1 | 20 | 10 | 6 | 5 | 2 | 8.5 |
| SVSM-M6-25 | - | CAD | RFQ | M6 | 1 | 25 | 10 | 6 | 5 | 2 | 9.9 |
| SVSM-M6-30 | - | CAD | RFQ | M6 | 1 | 30 | 10 | 6 | 5 | 2 | 11 |
| SVSM-M8-16 | - | CAD | RFQ | M8 | 1.25 | 16 | 13 | 8 | 6 | 2 | 16 |
| SVSM-M8-20 | - | CAD | RFQ | M8 | 1.25 | 20 | 13 | 8 | 6 | 2 | 18 |
| SVSM-M8-25 | - | CAD | RFQ | M8 | 1.25 | 25 | 13 | 8 | 6 | 2 | 20 |
| SVSM-M8-30 | - | CAD | RFQ | M8 | 1.25 | 30 | 13 | 8 | 6 | 2 | 22 |
| SVSM-M8-35 | - | CAD | RFQ | M8 | 1.25 | 35 | 13 | 8 | 6 | 2 | 25 |
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SVSM | |
|---|---|
| Main Body | Pure Molybdenum |
Application
Vacuum devices / Vacuum chambers / FPD production equipment / Semiconductor manufacturing equipment / Electron microscopes / Sputtering equipment / High-temperature furnacesCharacteristics
- Molybdenum hex socket head cap screws SNSM with ventilation hole.
- The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
- Melting point: 2623°C. Excellent heat resistance.
- Supports use with vacuum equipment in high-temperature environments.
- Cleanroom wash/cleanroom packing provided.⇒Cleanroom Wash / Cleanroom Packing Service
Precautions for Use
Note that in an oxidizing atmosphere, sublimation will begin at 600°C or higher.Mechanical Properties
| Pure Molybdenum | SUS304 | |
|---|---|---|
| Tensile Strength (N/mm2) | 515 | 520 or More |
| 0.2% Proof Load (N/mm2) | 380 | 205 or More |
| Elongation (%) | 15 | 40 or More |
Values in chart are for reference only. They are not guaranteed values.
Physical Properties
| Pure Molybdenum | SUS304 | |
|---|---|---|
| Specific Gravity | 10.2 | 7.93 |
| Longitudinal Elastic Modulus (GPa) | 327 | 193 |
| Electric Resistance (µΩ・m) | 0.058 | 0.7 |
| Thermal Conductivity (W/(m・K)) | 142 | 17 |
| Linear Expansion Coefficient (K-1) | 5.1 × 10-6 | 17.3 × 10-6 |
Values in chart are for reference only. They are not guaranteed values.