Specs/CAD
Select
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
---|---|---|---|---|---|---|---|---|---|---|---|
SNS-M3-4 | M3 | 0.5 | 4 | 5.5 | 3 | 2.5 | 50 | 0.65 | 18.43 | CAD | Cart |
SNS-M3-5 | M3 | 0.5 | 5 | 5.5 | 3 | 2.5 | 50 | 0.69 | 7.24 | CAD | Cart |
SNS-M3-6 | M3 | 0.5 | 6 | 5.5 | 3 | 2.5 | 50 | 0.73 | 5.93 | CAD | Cart |
SNS-M3-8 | M3 | 0.5 | 8 | 5.5 | 3 | 2.5 | 50 | 0.8 | 5.93 | CAD | Cart |
SNS-M3-10 | M3 | 0.5 | 10 | 5.5 | 3 | 2.5 | 50 | 0.88 | 5.93 | CAD | Cart |
SNS-M3-12 | M3 | 0.5 | 12 | 5.5 | 3 | 2.5 | 50 | 0.96 | 5.93 | CAD | Cart |
SNS-M3-16 | M3 | 0.5 | 16 | 5.5 | 3 | 2.5 | 50 | 1.2 | 5.93 | CAD | Cart |
SNS-M3-20 | M3 | 0.5 | 20 | 5.5 | 3 | 2.5 | 50 | 1.3 | 6.58 | CAD | Cart |
SNS-M3-25 | M3 | 0.5 | 25 | 5.5 | 3 | 2.5 | 50 | 1.5 | 18.43 | CAD | Cart |
SNS-M4-5 | M4 | 0.7 | 5 | 7 | 4 | 3 | 50 | 1.5 | 9.22 | CAD | Cart |
SNS-M4-6 | M4 | 0.7 | 6 | 7 | 4 | 3 | 50 | 1.6 | 6.58 | CAD | Cart |
SNS-M4-8 | M4 | 0.7 | 8 | 7 | 4 | 3 | 50 | 1.7 | 5.93 | CAD | Cart |
SNS-M4-10 | M4 | 0.7 | 10 | 7 | 4 | 3 | 50 | 1.9 | 5.93 | CAD | Cart |
SNS-M4-12 | M4 | 0.7 | 12 | 7 | 4 | 3 | 50 | 2 | 5.93 | CAD | Cart |
SNS-M4-16 | M4 | 0.7 | 16 | 7 | 4 | 3 | 50 | 2.3 | 5.93 | CAD | Cart |
SNS-M4-20 | M4 | 0.7 | 20 | 7 | 4 | 3 | 50 | 2.6 | 6.58 | CAD | Cart |
SNS-M4-25 | M4 | 0.7 | 25 | 7 | 4 | 3 | 50 | 2.9 | 7.24 | CAD | Cart |
SNS-M4-30 | M4 | 0.7 | 30 | 7 | 4 | 3 | 50 | 3.2 | 19.74 | CAD | Cart |
SNS-M4-35 | M4 | 0.7 | 35 | 7 | 4 | 3 | 50 | 3.6 | 26.32 | CAD | Cart |
SNS-M5-6 | M5 | 0.8 | 6 | 8.5 | 5 | 4 | 50 | 2.9 | 7.90 | CAD | Cart |
SNS-M5-8 | M5 | 0.8 | 8 | 8.5 | 5 | 4 | 50 | 3.1 | 7.24 | CAD | Cart |
SNS-M5-10 | M5 | 0.8 | 10 | 8.5 | 5 | 4 | 50 | 3.3 | 7.24 | CAD | Cart |
SNS-M5-12 | M5 | 0.8 | 12 | 8.5 | 5 | 4 | 50 | 3.5 | 7.24 | CAD | Cart |
SNS-M5-16 | M5 | 0.8 | 16 | 8.5 | 5 | 4 | 50 | 4 | 7.24 | CAD | Cart |
SNS-M5-20 | M5 | 0.8 | 20 | 8.5 | 5 | 4 | 50 | 4.4 | 7.24 | CAD | Cart |
SNS-M5-25 | M5 | 0.8 | 25 | 8.5 | 5 | 4 | 50 | 5 | 9.22 | CAD | Cart |
SNS-M5-30 | M5 | 0.8 | 30 | 8.5 | 5 | 4 | 50 | 5.5 | 21.72 | CAD | Cart |
SNS-M5-35 | M5 | 0.8 | 35 | 8.5 | 5 | 4 | 50 | 6.1 | 25.66 | CAD | Cart |
SNS-M5-40 | M5 | 0.8 | 40 | 8.5 | 5 | 4 | 50 | 6.6 | 33.56 | CAD | Cart |
SNS-M6-8 | M6 | 1 | 8 | 10 | 6 | 5 | 50 | 4.8 | 8.56 | CAD | Cart |
SNS-M6-10 | M6 | 1 | 10 | 10 | 6 | 5 | 50 | 5.1 | 8.56 | CAD | Cart |
SNS-M6-12 | M6 | 1 | 12 | 10 | 6 | 5 | 50 | 5.5 | 8.56 | CAD | Cart |
SNS-M6-16 | M6 | 1 | 16 | 10 | 6 | 5 | 50 | 6.1 | 9.22 | CAD | Cart |
SNS-M6-20 | M6 | 1 | 20 | 10 | 6 | 5 | 50 | 6.7 | 9.87 | CAD | Cart |
SNS-M6-25 | M6 | 1 | 25 | 10 | 6 | 5 | 50 | 7.5 | 9.87 | CAD | Cart |
SNS-M6-30 | M6 | 1 | 30 | 10 | 6 | 5 | 50 | 8.3 | 11.85 | CAD | Cart |
SNS-M6-35 | M6 | 1 | 35 | 10 | 6 | 5 | 50 | 9.1 | 34.87 | CAD | Cart |
SNS-M6-40 | M6 | 1 | 40 | 10 | 6 | 5 | 50 | 9.8 | 39.48 | CAD | Cart |
SNS-M6-45 | M6 | 1 | 45 | 10 | 6 | 5 | 50 | 11 | 43.43 | CAD | Cart |
SNS-M6-50 | M6 | 1 | 50 | 10 | 6 | 5 | 50 | 12 | 44.74 | CAD | Cart |
SNS-M8-10 | M8 | 1.25 | 10 | 13 | 8 | 6 | 20 | 11 | 8.95 | CAD | Cart |
SNS-M8-12 | M8 | 1.25 | 12 | 13 | 8 | 6 | 20 | 12 | 8.95 | CAD | Cart |
SNS-M8-16 | M8 | 1.25 | 16 | 13 | 8 | 6 | 20 | 13 | 6.58 | CAD | Cart |
SNS-M8-20 | M8 | 1.25 | 20 | 13 | 8 | 6 | 20 | 14 | 6.85 | CAD | Cart |
SNS-M8-25 | M8 | 1.25 | 25 | 13 | 8 | 6 | 20 | 16 | 8.43 | CAD | Cart |
SNS-M8-30 | M8 | 1.25 | 30 | 13 | 8 | 6 | 20 | 17 | 8.43 | CAD | Cart |
SNS-M8-35 | M8 | 1.25 | 35 | 13 | 8 | 6 | 20 | 19 | 8.43 | CAD | Cart |
SNS-M8-40 | M8 | 1.25 | 40 | 13 | 8 | 6 | 20 | 20 | 20.79 | CAD | Cart |
SNS-M8-45 | M8 | 1.25 | 45 | 13 | 8 | 6 | 20 | 21 | 22.64 | CAD | Cart |
SNS-M8-50 | M8 | 1.25 | 50 | 13 | 8 | 6 | 20 | 23 | 24.48 | CAD | Cart |
SNS-M8-60 | M8 | 1.25 | 60 | 13 | 8 | 6 | 20 | 26 | 27.90 | CAD | Cart |
SNS-M10-16 | M10 | 1.5 | 16 | 16 | 10 | 8 | 10 | 22 | 6.85 | CAD | Cart |
SNS-M10-20 | M10 | 1.5 | 20 | 16 | 10 | 8 | 10 | 24 | 6.85 | CAD | Cart |
SNS-M10-25 | M10 | 1.5 | 25 | 16 | 10 | 8 | 10 | 26 | 6.85 | CAD | Cart |
SNS-M10-30 | M10 | 1.5 | 30 | 16 | 10 | 8 | 10 | 29 | 6.85 | CAD | Cart |
SNS-M10-35 | M10 | 1.5 | 35 | 16 | 10 | 8 | 10 | 31 | 6.85 | CAD | Cart |
SNS-M10-40 | M10 | 1.5 | 40 | 16 | 10 | 8 | 10 | 33 | 10.53 | CAD | Cart |
SNS-M10-45 | M10 | 1.5 | 45 | 16 | 10 | 8 | 10 | 35 | 16.58 | CAD | Cart |
SNS-M10-50 | M10 | 1.5 | 50 | 16 | 10 | 8 | 10 | 38 | 18.69 | CAD | Cart |
SNS-M10-60 | M10 | 1.5 | 60 | 16 | 10 | 8 | 10 | 42 | 22.64 | CAD | Cart |
SNS-M12-30 | M12 | 1.75 | 30 | 18 | 12 | 10 | 5 | 41 | 5.93 | CAD | Cart |
SNS-M12-35 | M12 | 1.75 | 35 | 18 | 12 | 10 | 5 | 45 | 6.19 | CAD | Cart |
SNS-M12-40 | M12 | 1.75 | 40 | 18 | 12 | 10 | 5 | 48 | 6.58 | CAD | Cart |
SNS-M12-45 | M12 | 1.75 | 45 | 18 | 12 | 10 | 5 | 51 | 6.98 | CAD | Cart |
SNS-M12-50 | M12 | 1.75 | 50 | 18 | 12 | 10 | 5 | 55 | 7.64 | CAD | Cart |
SNS-M12-60 | M12 | 1.75 | 60 | 18 | 12 | 10 | 5 | 61 | 15.40 | CAD | Cart |
SNS-M16-40 | M16 | 2 | 40 | 24 | 16 | 14 | 1 | 97 | 2.90 | CAD | Cart |
SNS-M16-45 | M16 | 2 | 45 | 24 | 16 | 14 | 1 | 103 | 3.03 | CAD | Cart |
SNS-M16-50 | M16 | 2 | 50 | 24 | 16 | 14 | 1 | 110 | 3.16 | CAD | Cart |
SNS-M16-60 | M16 | 2 | 60 | 24 | 16 | 14 | 1 | 122 | 3.56 | CAD | Cart |
SNS-M16-70 | M16 | 2 | 70 | 24 | 16 | 14 | 1 | 134 | 6.72 | CAD | Cart |
SNS-M16-80 | M16 | 2 | 80 | 24 | 16 | 14 | 1 | 146 | 7.50 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SNS-J | |
---|---|
Main Body | SCM435 Ferrosoferric Oxide Film (Black) |
Strength Class | 12.9 |
Characteristics
- Conforms to JIS B 1176, ISO 4762, and DIN 912.
- Strength class is 12.9. High strength.
- M3 - M16. Selection from abundant size variations is available to suit the device or equipment.