• Special Screws (Bolts)
  • Decoration

SVSHT-SD/Vented Socket Head Cap Screws with Ultra Low Profile & Small Head - Titanium

  • Vacuum
  • Space
  • Cleanroom Specification
  • Chemical-proof
  • Nonmagnetic
  • Light Weight
  • Slim
  • LowOutgas
  • Decoration

Dimension Drawing

SVSHT-SDVented Socket Head Cap Screws with Ultra Low Profile & Small Head - Titanium寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
L
All
6
8
10
12
16

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t d Mass
(g)
Price
(USD)
CAD
Download
QTY
(Piece)
SVSHT-M3-6-SD M3 0.5 6 5 1.3 1.5 2 1.2 0.2 36.71 CAD Cart
SVSHT-M3-8-SD M3 0.5 8 5 1.3 1.5 2 1.2 0.25 38.25 CAD Cart
SVSHT-M3-10-SD M3 0.5 10 5 1.3 1.5 2 1.2 0.29 39.27 CAD Cart
SVSHT-M4-8-SD M4 0.7 8 6 1.5 2 2.5 1.5 0.44 39.62 CAD Cart
SVSHT-M4-10-SD M4 0.7 10 6 1.5 2 2.5 1.5 0.53 40.81 CAD Cart
SVSHT-M4-12-SD M4 0.7 12 6 1.5 2 2.5 1.5 0.61 42.02 CAD Cart
SVSHT-M5-10-SD M5 0.8 10 8 1.5 3 3 1.5 0.6 43.22 CAD Cart
SVSHT-M5-12-SD M5 0.8 12 8 1.5 3 3 1.5 0.75 44.41 CAD Cart
SVSHT-M5-16-SD M5 0.8 16 8 1.5 3 3 1.5 1 48.54 CAD Cart
SVSHT-M6-10-SD M6 1 10 9 1.5 3 4 2 1 44.07 CAD Cart
SVSHT-M6-12-SD M6 1 12 9 1.5 3 4 2 1.2 45.27 CAD Cart
SVSHT-M6-16-SD M6 1 16 9 1.5 3 4 2 1.6 48.20 CAD Cart

● Batch cleanroom packing is provided for orders containing multiple items of the same size.
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
SVSHT-SD
Main Body TW340 (Grade 2 Titanium)

Application

Vacuum devices / Vacuum chambers / FPD production equipment / Semiconductor manufacturing equipment / Electron microscopes

Characteristics

  • Special low profile small head screws with ventilation holes.
  • The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
  • All head heights are 1.5 mm or less. For space-saving of equipment/devices and applications with limited overhead space.
  • Because the head diameter is small, spot facing diameters can be reduced compared to standard hex socket head cap screws with ultra low heads.
  • The specific gravity is approximately 60% that of stainless steel.
  • Non-magnetic.
  • Excellent chemical resistance / seawater resistance.
  • Special chemical polishing and brightening treatment improve the quality of the surface. Additionally, products have been cleanroom washed and packed. Cleanroom specification prevents oil and dirt from adhering.
  • For the properties of titanium materials, see "Properties of Titanium."⇒Properties of Titanium

Usage Example

Effective with vacuum devices and vacuum chambers that require the exhaustion of gas trapped in screw holes.

SVSHT-SDVented Socket Head Cap Screws with Ultra Low Profile & Small Head - Titanium

It is possible to perform spot facing and hide the head in locations where spot facing is not possible with standard hex socket head cap screws with special low profiles.

SVSHT-SDVented Socket Head Cap Screws with Ultra Low Profile & Small Head - Titanium


Precautions for Use

  • Since the head bearing surface area is small, the bearing surface pressure increases.
  • Using the following formula as a reference, ensure that the bearing surface pressure due to screw tightening does not exceed the permitted surface pressure of the intended fastening material.

SVSHT-SDVented Socket Head Cap Screws with Ultra Low Profile & Small Head - Titanium

Head Diameter and Screw Effective Cross-Sectional Area

Part Number Head Diameter (mm) Screw Effective Cross-Sectional Area (mm2)
SVSHT-M3-SD 5 5.03
SVSHT-M4-SD 6 8.78
SVSHT-M5-SD 8 14.2
SVSHT-M6-SD 9 20.1

Product List

Click here to see Decoration

Click here to see Special Screws (Bolts)