• Special Screws
  • Miniature Screws

Phosphor Bronze Pan Head Machine Screws for Precision Instruments (Miniature Screws)

SNZP

  • Cleanroom Specification
  • Nonmagnetic
  • Miniature

Dimension Drawing

SNZPPhosphor Bronze Pan Head Machine Screws for Precision Instruments (Miniature Screws)寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M2
M2.5
L
All
3
4
5
6
8
10

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed Socket No. Max.
Torque
(N・m)
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Piece)
SNZP-M2-3 M2 0.4 3 3 0.6 0 0.18 20 0.08 33.31 CAD Cart
SNZP-M2-4 M2 0.4 4 3 0.6 0 0.18 20 0.099 33.31 CAD Cart
SNZP-M2-5 M2 0.4 5 3 0.6 0 0.18 20 0.12 35.17 CAD Cart
SNZP-M2-6 M2 0.4 6 3 0.6 0 0.18 20 0.13 35.17 CAD Cart
SNZP-M2-8 M2 0.4 8 3 0.6 0 0.18 20 0.18 37.02 CAD Cart
SNZP-M2.5-4 M2.5 0.45 4 3.8 0.8 0 0.35 20 0.17 37.02 CAD Cart
SNZP-M2.5-5 M2.5 0.45 5 3.8 0.8 0 0.35 20 0.2 38.87 CAD Cart
SNZP-M2.5-6 M2.5 0.45 6 3.8 0.8 0 0.35 20 0.23 38.87 CAD Cart
SNZP-M2.5-8 M2.5 0.45 8 3.8 0.8 0 0.35 20 0.31 40.72 CAD Cart
SNZP-M2.5-10 M2.5 0.45 10 3.8 0.8 0 0.35 20 0.38 40.72 CAD Cart
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
SNZP
Main Body C5191 (Phosphor Bronze)

Application

FPD production equipment / Semiconductor manufacturing equipment / Electronic equipment / Miniature precision devices
For making devices and equipment more compact

Characteristics

  • Phosphor bronze miniature screws for precision instruments.
  • Pan head machine screw type with low head height. For applications with limited overhead space.
  • Non-magnetic.
  • Excellent resistance to fatigue, corrosion, and abrasion.
  • Cleanroom wash/cleanroom packing provided.⇒Cleanroom Wash / Cleanroom Packing Service

Mechanical Properties

SNZP SUS304
Tensile Strength (N/mm2) 435 or More 520 or More

Values in chart are for reference only. They are not guaranteed values.


Physical Property

Phosphor Bronze
(C5191)
SUS304
Specific Gravity 8.83 7.93
Longitudinal Elastic Modulus (GPa) 105 193
Electric Resistance (µΩ・m) 0.13 0.7
Thermal Conductivity (W/(m・K)) 67 17
Linear Expansion Coefficient (K-1) 18 × 10-6 17.3 × 10-6

Values in chart are for reference only. They are not guaranteed values.


Magnetic Flux Density

Phosphor Bronze SUSXM7
(Equivalent to SUS304)
Magnetic Flux Density (T) 0 5 × 10-5

Measuring device: 5080 Gauss (Tesla) Meter by F.W.BELL
Measuring conditions: DC magnetic field measurement mode
     Probe and sample separation distance: 5 mm


Product List

Click here to see Miniature Screws

Click here to see Special Screws