Specs/CAD
Unit : mm
| Part Number | Price (USD) |
CAD Download |
QTY (Piece) |
M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | d max. | Mass (g) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SVST-M3-5 | 21.37 | CAD | Cart | M3 | 0.5 | 5 | 5.5 | 3 | 2.5 | 1.2 | 0.38 |
| SVST-M3-6 | 17.88 | CAD | Cart | M3 | 0.5 | 6 | 5.5 | 3 | 2.5 | 1.2 | 0.4 |
| SVST-M3-8 | 18.59 | CAD | Cart | M3 | 0.5 | 8 | 5.5 | 3 | 2.5 | 1.2 | 0.45 |
| SVST-M3-10 | 19.01 | CAD | Cart | M3 | 0.5 | 10 | 5.5 | 3 | 2.5 | 1.2 | 0.5 |
| SVST-M3-12 | 21.55 | CAD | Cart | M3 | 0.5 | 12 | 5.5 | 3 | 2.5 | 1.2 | 0.54 |
| SVST-M3-16 | 28.47 | CAD | Cart | M3 | 0.5 | 16 | 5.5 | 3 | 2.5 | 1.2 | 0.66 |
| SVST-M3-20 | 30.61 | CAD | Cart | M3 | 0.5 | 20 | 5.5 | 3 | 2.5 | 1.2 | 0.77 |
| SVST-M4-6 | 20.07 | CAD | Cart | M4 | 0.7 | 6 | 7 | 4 | 3 | 1.5 | 0.86 |
| SVST-M4-8 | 20.44 | CAD | Cart | M4 | 0.7 | 8 | 7 | 4 | 3 | 1.5 | 0.94 |
| SVST-M4-10 | 20.44 | CAD | Cart | M4 | 0.7 | 10 | 7 | 4 | 3 | 1.5 | 1 |
| SVST-M4-12 | 21.91 | CAD | Cart | M4 | 0.7 | 12 | 7 | 4 | 3 | 1.5 | 1.1 |
| SVST-M4-16 | 25.00 | CAD | Cart | M4 | 0.7 | 16 | 7 | 4 | 3 | 1.5 | 1.3 |
| SVST-M5-10 | 22.81 | CAD | Cart | M5 | 0.8 | 10 | 8.5 | 5 | 4 | 1.5 | 1.5 |
| SVST-M5-12 | 24.26 | CAD | Cart | M5 | 0.8 | 12 | 8.5 | 5 | 4 | 1.5 | 1.7 |
| SVST-M5-16 | 26.53 | CAD | Cart | M5 | 0.8 | 16 | 8.5 | 5 | 4 | 1.5 | 2 |
| SVST-M5-20 | 29.29 | CAD | Cart | M5 | 0.8 | 20 | 8.5 | 5 | 4 | 1.5 | 2.3 |
| SVST-M5-25 | 32.74 | CAD | Cart | M5 | 0.8 | 25 | 8.5 | 5 | 4 | 1.5 | 2.7 |
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SVST | |
|---|---|
| Main Body | TW340 (Grade 2 Titanium) |
Application
Vacuum devices, vacuum chambers, FPD production equipment,semiconductor devices, and electron microscopes
Characteristics
- The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
- Special chemical polishing and brightening treatment improve the quality of the surface. Outgas quantity is extremely low.
- Non-magnetic.
- Cleanroom wash/cleanroom packing provided. ⇒Cleanroom Wash / Cleanroom Packing Service
- For the properties of titanium materials, see "Properties of Titanium."⇒Properties of Titanium
Usage Example
Gas trapped at the bottom of the screw hole is released through SVST, and gas trapped in the drilled hole is released through SWAT-VF.SWAT-VF
Mechanical Properties
| TW340 (Grade 2 Titanium) | |
|---|---|
| Tensile Strength (N/mm2) | 340-510 |
| 0.2% Proof Load (N/mm2) | 215 or More |
| Elongation (%) | 23 or More |
Values in chart are for reference only. They are not guaranteed values.
Physical Properties
| TW340 (Grade 2 Titanium) | |
|---|---|
| Specific Gravity | 4.51 |
| Melting Point (°C) | 1668 |
| Longitudinal Elastic Modulus (GPa) | 106 |
| Thermal Conductivity (W/(m・K)) | 17.16 |
| Linear Expansion Coefficient (K-1) | 8.4 × 10-6 |
| Electric Resistance (µΩ・m) | 0.55 |
| Magnetic Permeability (µ) | 1.0001 (Nonmagnetic) |
Values in chart are for reference only. They are not guaranteed values.