• Special Screws
  • Lightweight

SVFT

Phillips Cross Recessed Flat Head Titanium Machine Screws (with Ventilation Hole)

  • Vacuum
  • Space
  • Cleanroom Specification
  • Nonmagnetic
  • Light Weight
  • Low Outgas

Dimension Drawing

SVFTPhillips Cross Recessed Flat Head Titanium Machine Screws (with Ventilation Hole)寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
L
All
6
8
10
12

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 d
max.
Qty per Pack Mass
(g)*1
Price
(USD)
CAD
Download
Standard
SVFT-M3-6 M3 0.5 6 6 1.75 1.2 10 0.18 44.36 CAD Cart
SVFT-M3-8 M3 0.5 8 6 1.75 1.2 10 0.2 46.00 CAD Cart
SVFT-M3-10 M3 0.5 10 6 1.75 1.2 10 0.23 47.77 CAD Cart
SVFT-M4-6 M4 0.7 6 8 2.3 1.5 10 0.34 48.15 CAD Cart
SVFT-M4-8 M4 0.7 8 8 2.3 1.5 10 0.39 50.32 CAD Cart
SVFT-M4-10 M4 0.7 10 8 2.3 1.5 10 0.44 62.60 CAD Cart
SVFT-M4-12 M4 0.7 12 8 2.3 1.5 10 0.49 67.09 CAD Cart
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
SVFT
Main body TW270 (Type 1 titanium)

Application

Vacuum device / Vacuum container / FPD production device /
Semiconductor manufacturing device / Electron microscope

Characteristics

  • The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
  • Flat head screw type whose head does not protrude after tightening.
  • The surface is reformed by special chemical polishing and bright heat treatment. The amount of outgas is ultralow.
  • Nonmagnetic.
  • Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service
  • About bright heat treatment and titanium properties⇒Properties of Titanium

Related Products

Phillips cross recessed flat head titanium machine screw without ventilation hole SNFT is available.
SNFT

SVFTPhillips Cross Recessed Flat Head Titanium Machine Screws (with Ventilation Hole)


Product List

Most Read