• Special Screws
  • Lightweight

SNZT

Titanium Pan Head Machine Screws for Precision Instruments (Miniature Screws)

  • Cleanroom Specification
  • Chemical-proof
  • Nonmagnetic
  • Light Weight
  • Miniature

Dimension Drawing

SNZTTitanium Pan Head Machine Screws for Precision Instruments (Miniature Screws)寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M1.6
M2
M2.5
L
All
3
4
5
6
8

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Maximum Tightening Torque (N·m) Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SNZT-M1.6-3 M1.6 0.35 3 2.3 0.5 0.07 10 0.023 29.96 CAD Cart
SNZT-M1.6-4 M1.6 0.35 4 2.3 0.5 0.07 10 0.028 29.96 CAD Cart
SNZT-M1.6-5 M1.6 0.35 5 2.3 0.5 0.07 10 0.032 29.96 CAD Cart
SNZT-M1.6-6 M1.6 0.35 6 2.3 0.5 0.07 10 0.037 29.96 CAD Cart
SNZT-M2-3 M2 0.4 3 3 0.6 0.14 10 0.041 20.57 CAD Cart
SNZT-M2-4 M2 0.4 4 3 0.6 0.14 10 0.049 20.57 CAD Cart
SNZT-M2-5 M2 0.4 5 3 0.6 0.14 10 0.057 20.57 CAD Cart
SNZT-M2-6 M2 0.4 6 3 0.6 0.14 10 0.065 20.74 CAD Cart
SNZT-M2.5-4 M2.5 0.45 4 3.8 0.8 0.29 10 0.096 24.53 CAD Cart
SNZT-M2.5-5 M2.5 0.45 5 3.8 0.8 0.29 10 0.11 24.71 CAD Cart
SNZT-M2.5-6 M2.5 0.45 6 3.8 0.8 0.29 10 0.13 24.86 CAD Cart
SNZT-M2.5-8 M2.5 0.45 8 3.8 0.8 0.29 10 0.16 24.86 CAD Cart
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
SNZT
Main Body TW270 (Grade 1 Titanium)

Application

Installation of FPD Manufacturing Equipment / Semiconductor Manufacturing Equipment / Electrical and Electronic Devices / Magnetic Sensors

Characteristics

  • M1.6-M2.5. Pure titanium miniature screws for precision instruments.
  • The specific gravity is approximately 60% that of stainless steel.
  • Non-magnetic.
  • Excellent chemical resistance / seawater resistance.
  • Refer to ⇒Properties of Titanium for details about the characteristics of titanium.
  • Removes the dirt that follows manufacturing, leaving a glossy finish. Additionally, products have been cleanroom washed and packed. Clean specification prevents oil and dirt from adhering.

SNZTTitanium Pan Head Machine Screws for Precision Instruments (Miniature Screws)


Physical Property

TW270 (Grade 1 Titanium)
Specific Gravity 4.51
Melting Point (°C) 1668
Longitudinal Elastic Modulus (GPa) 106
Thermal Conductivity (W/(m・K)) 17.16
Linear Expansion Coefficient (K-1) 8.4 x 10-6
Electric Resistance (µΩ・m) 0.55
Amplitude Permeability (µ) 1.0001 (Nonmagnetic)

Values in chart are for reference only. They are not guaranteed values.


Mechanical Properties

TW270 (Grade 1 Titanium)
Tensile Strength (N/mm2) 270-410
0.2% Proof Stress (N/mm2) 165 or More
Elongation (%) 27 or More

Values in chart are for reference only. They are not guaranteed values.


Product List

Most Read