NBK logo

  • Special Screws
  • Hex Head Screws

Hexagon Head Screws

SNH

Dimension Drawing

SNHHexagon Head Screws寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M5
M6
M8
M10
L
All
8
10
12
20
25
30
35
16
40
45
50

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L B L1 Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SNH-M5-8 M5 0.8 8 8 3.5 20 2.4 7.90 CAD Cart
SNH-M5-10 M5 0.8 10 8 3.5 20 2.7 7.90 CAD Cart
SNH-M5-12 M5 0.8 12 8 3.5 20 2.9 8.16 CAD Cart
SNH-M5-20 M5 0.8 20 8 3.5 20 4 8.16 CAD Cart
SNH-M5-25 M5 0.8 25 8 3.5 20 4.8 8.69 CAD Cart
SNH-M5-30 M5 0.8 30 8 3.5 20 5.5 9.74 CAD Cart
SNH-M5-35 M5 0.8 35 8 3.5 20 6.4 12.64 CAD Cart
SNH-M6-10 M6 1 10 10 4 20 4.4 8.16 CAD Cart
SNH-M6-12 M6 1 12 10 4 20 4.7 8.16 CAD Cart
SNH-M6-16 M6 1 16 10 4 20 5.4 8.69 CAD Cart
SNH-M6-20 M6 1 20 10 4 20 6.2 8.69 CAD Cart
SNH-M6-25 M6 1 25 10 4 20 6.9 8.69 CAD Cart
SNH-M6-30 M6 1 30 10 4 20 7.9 11.85 CAD Cart
SNH-M6-35 M6 1 35 10 4 20 8.8 12.64 CAD Cart
SNH-M6-40 M6 1 40 10 4 20 9.6 12.64 CAD Cart
SNH-M8-12 M8 1.25 12 13 5.5 20 10 9.48 CAD Cart
SNH-M8-16 M8 1.25 16 13 5.5 20 11 9.48 CAD Cart
SNH-M8-20 M8 1.25 20 13 5.5 20 13 10.00 CAD Cart
SNH-M8-25 M8 1.25 25 13 5.5 20 14 11.06 CAD Cart
SNH-M8-30 M8 1.25 30 13 5.5 20 16 13.43 CAD Cart
SNH-M8-35 M8 1.25 35 13 5.5 20 17 16.32 CAD Cart
SNH-M8-40 M8 1.25 40 13 5.5 20 19 17.64 CAD Cart
SNH-M8-45 M8 1.25 45 13 5.5 20 20 19.22 CAD Cart
SNH-M8-50 M8 1.25 50 13 5.5 20 22 20.53 CAD Cart
SNH-M10-16 M10 1.5 16 17 7 10 22 9.87 CAD Cart
SNH-M10-20 M10 1.5 20 17 7 10 23 9.87 CAD Cart
SNH-M10-25 M10 1.5 25 17 7 10 26 11.06 CAD Cart
SNH-M10-30 M10 1.5 30 17 7 10 29 13.43 CAD Cart
SNH-M10-35 M10 1.5 35 17 7 10 31 16.32 CAD Cart
SNH-M10-40 M10 1.5 40 17 7 10 34 17.50 CAD Cart
SNH-M10-45 M10 1.5 45 17 7 10 36 19.08 CAD Cart
SNH-M10-50 M10 1.5 50 17 7 10 38 20.53 CAD Cart
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
SNH
Main Body SCM435
Ferrosoferric Oxide Film (Black)
Strength Class 10.9

Characteristics

  • Hexagon head screws compliant with JIS B 1180.

Product List

Click here to see Hex Head Screws

Click here to see Special Screws