• Special Screws
  • Screws compatible with clean environments

Hex Socket Head Cap Screws (SUSXM7 / Cleanroom Washing/Cleanroom Packing)

SNSS-UCL

  • Cleanroom Specification

Dimension Drawing

SNSS-UCLHex Socket Head Cap Screws (SUSXM7 / Cleanroom Washing/Cleanroom Packing)寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M2
M2.5
M3
M4
M5
M6
L
All
3
4
5
6
8
10
12
16
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Piece)
SNSS-M2-3-UCL M2 0.4 3 3.8 2 1.5 10 0.16 21.00 CAD Cart
SNSS-M2-4-UCL M2 0.4 4 3.8 2 1.5 10 0.18 21.00 CAD Cart
SNSS-M2-5-UCL M2 0.4 5 3.8 2 1.5 10 0.2 11.66 CAD Cart
SNSS-M2-6-UCL M2 0.4 6 3.8 2 1.5 10 0.22 10.99 CAD Cart
SNSS-M2-8-UCL M2 0.4 8 3.8 2 1.5 10 0.26 10.99 CAD Cart
SNSS-M2-10-UCL M2 0.4 10 3.8 2 1.5 10 0.3 10.99 CAD Cart
SNSS-M2.5-4-UCL M2.5 0.45 4 4.5 2.5 2 10 0.35 18.43 CAD Cart
SNSS-M2.5-5-UCL M2.5 0.45 5 4.5 2.5 2 10 0.38 10.21 CAD Cart
SNSS-M2.5-6-UCL M2.5 0.45 6 4.5 2.5 2 10 0.41 10.21 CAD Cart
SNSS-M2.5-8-UCL M2.5 0.45 8 4.5 2.5 2 10 0.47 10.99 CAD Cart
SNSS-M2.5-10-UCL M2.5 0.45 10 4.5 2.5 2 10 0.53 10.99 CAD Cart
SNSS-M2.5-12-UCL M2.5 0.45 12 4.5 2.5 2 10 0.59 10.99 CAD Cart
SNSS-M3-5-UCL M3 0.5 5 5.5 3 2.5 10 0.67 9.00 CAD Cart
SNSS-M3-6-UCL M3 0.5 6 5.5 3 2.5 10 0.71 9.00 CAD Cart
SNSS-M3-8-UCL M3 0.5 8 5.5 3 2.5 10 0.8 9.00 CAD Cart
SNSS-M3-10-UCL M3 0.5 10 5.5 3 2.5 10 0.88 9.00 CAD Cart
SNSS-M3-12-UCL M3 0.5 12 5.5 3 2.5 10 0.96 9.78 CAD Cart
SNSS-M3-16-UCL M3 0.5 16 5.5 3 2.5 10 1.2 10.66 CAD Cart
SNSS-M4-5-UCL M4 0.7 5 7 4 3 10 1.4 9.00 CAD Cart
SNSS-M4-6-UCL M4 0.7 6 7 4 3 10 1.5 9.00 CAD Cart
SNSS-M4-8-UCL M4 0.7 8 7 4 3 10 1.7 9.00 CAD Cart
SNSS-M4-10-UCL M4 0.7 10 7 4 3 10 1.8 9.00 CAD Cart
SNSS-M4-12-UCL M4 0.7 12 7 4 3 10 2 9.88 CAD Cart
SNSS-M4-16-UCL M4 0.7 16 7 4 3 10 2.3 11.33 CAD Cart
SNSS-M4-20-UCL M4 0.7 20 7 4 3 10 2.7 11.88 CAD Cart
SNSS-M4-25-UCL M4 0.7 25 7 4 3 10 3.2 13.67 CAD Cart
SNSS-M5-6-UCL M5 0.8 6 8.5 5 4 10 2.2 9.78 CAD Cart
SNSS-M5-8-UCL M5 0.8 8 8.5 5 4 10 2.5 9.78 CAD Cart
SNSS-M5-10-UCL M5 0.8 10 8.5 5 4 10 2.7 9.78 CAD Cart
SNSS-M5-12-UCL M5 0.8 12 8.5 5 4 10 3 9.88 CAD Cart
SNSS-M5-16-UCL M5 0.8 16 8.5 5 4 10 3.5 11.33 CAD Cart
SNSS-M5-20-UCL M5 0.8 20 8.5 5 4 10 4 11.88 CAD Cart
SNSS-M5-25-UCL M5 0.8 25 8.5 5 4 10 4.8 13.67 CAD Cart
SNSS-M6-8-UCL M6 1 8 10 6 5 10 4.3 11.33 CAD Cart
SNSS-M6-10-UCL M6 1 10 10 6 5 10 4.7 11.33 CAD Cart
SNSS-M6-12-UCL M6 1 12 10 6 5 10 5.1 11.33 CAD Cart
SNSS-M6-16-UCL M6 1 16 10 6 5 10 5.8 11.88 CAD Cart
SNSS-M6-20-UCL M6 1 20 10 6 5 10 6.5 12.89 CAD Cart
SNSS-M6-25-UCL M6 1 25 10 6 5 10 7.6 13.67 CAD Cart
SNSS-M6-30-UCL M6 1 30 10 6 5 10 8.3 15.77 CAD Cart
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
SNSS-UCL
Main Body SUSXM7 (Equivalent to SUS304)
USC Cleaning
Strength Class A2 - 70

Application

FPD manufacturing equipment / Semiconductor manufacturing equipment / Medical equipment / Food related machinery

Characteristics

  • SUSXM7 hex socket head cap screw.
  • Cleanroom wash/cleanroom packing provided. ⇒Cleanroom Wash / Cleanroom Packing Service
  • For parts embedded in FPD production devices, semiconductor manufacturing devices, medical equipment, or food machinery, or used in cleanrooms.

Product List

Click here to see Screws compatible with clean environments

Click here to see Special Screws