Specs/CAD
Unit : mm
| Part Number | Price (USD) |
CAD Download |
QTY (Pack) |
M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | t | L2 | Qty per Pack | Mass (g) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SLHS-M2-5-UCL | 8.35 | CAD | Cart | M2 | 0.4 | 5 | 3.8 | 1.3 | 1.3 | 0.7 | Full Thread | 10 | 0.13 |
| SLHS-M2-6-UCL | 8.09 | CAD | Cart | M2 | 0.4 | 6 | 3.8 | 1.3 | 1.3 | 0.7 | Full Thread | 10 | 0.15 |
| SLHS-M2-8-UCL | 8.09 | CAD | Cart | M2 | 0.4 | 8 | 3.8 | 1.3 | 1.3 | 0.7 | Full Thread | 10 | 0.19 |
| SLHS-M2-10-UCL | 8.09 | CAD | Cart | M2 | 0.4 | 10 | 3.8 | 1.3 | 1.3 | 0.7 | Full Thread | 10 | 0.23 |
| SLHS-M2-12-UCL | 8.09 | CAD | Cart | M2 | 0.4 | 12 | 3.8 | 1.3 | 1.3 | 0.7 | Full Thread | 10 | 0.29 |
| SLHS-M2.5-5-UCL | 7.48 | CAD | Cart | M2.5 | 0.45 | 5 | 4.5 | 1.6 | 1.5 | 1 | Full Thread | 10 | 0.26 |
| SLHS-M2.5-6-UCL | 7.22 | CAD | Cart | M2.5 | 0.45 | 6 | 4.5 | 1.6 | 1.5 | 1 | Full Thread | 10 | 0.29 |
| SLHS-M2.5-8-UCL | 7.22 | CAD | Cart | M2.5 | 0.45 | 8 | 4.5 | 1.6 | 1.5 | 1 | Full Thread | 10 | 0.35 |
| SLHS-M2.5-10-UCL | 7.22 | CAD | Cart | M2.5 | 0.45 | 10 | 4.5 | 1.6 | 1.5 | 1 | Full Thread | 10 | 0.41 |
| SLHS-M2.5-12-UCL | 7.48 | CAD | Cart | M2.5 | 0.45 | 12 | 4.5 | 1.6 | 1.5 | 1 | Full Thread | 10 | 0.47 |
| SLHS-M3-5-UCL | 7.11 | CAD | Cart | M3 | 0.5 | 5 | 5.5 | 2 | 2 | 1.5 | Full Thread | 10 | 0.5 |
| SLHS-M3-6-UCL | 6.47 | CAD | Cart | M3 | 0.5 | 6 | 5.5 | 2 | 2 | 1.5 | Full Thread | 10 | 0.53 |
| SLHS-M3-8-UCL | 6.73 | CAD | Cart | M3 | 0.5 | 8 | 5.5 | 2 | 2 | 1.5 | Full Thread | 10 | 0.62 |
| SLHS-M3-10-UCL | 7.11 | CAD | Cart | M3 | 0.5 | 10 | 5.5 | 2 | 2 | 1.5 | Full Thread | 10 | 0.7 |
| SLHS-M3-12-UCL | 7.48 | CAD | Cart | M3 | 0.5 | 12 | 5.5 | 2 | 2 | 1.5 | Full Thread | 10 | 0.78 |
| SLHS-M3-16-UCL | 7.72 | CAD | Cart | M3 | 0.5 | 16 | 5.5 | 2 | 2 | 1.5 | Full Thread | 10 | 0.98 |
| SLHS-M3-20-UCL | 7.85 | CAD | Cart | M3 | 0.5 | 20 | 5.5 | 2 | 2 | 1.5 | 12 | 10 | 1.2 |
| SLHS-M4-6-UCL | 7.11 | CAD | Cart | M4 | 0.7 | 6 | 7 | 2.8 | 2.5 | 2.3 | Full Thread | 10 | 1.1 |
| SLHS-M4-8-UCL | 7.48 | CAD | Cart | M4 | 0.7 | 8 | 7 | 2.8 | 2.5 | 2.3 | Full Thread | 10 | 1.3 |
| SLHS-M4-10-UCL | 7.48 | CAD | Cart | M4 | 0.7 | 10 | 7 | 2.8 | 2.5 | 2.3 | Full Thread | 10 | 1.4 |
| SLHS-M4-12-UCL | 7.48 | CAD | Cart | M4 | 0.7 | 12 | 7 | 2.8 | 2.5 | 2.3 | Full Thread | 10 | 1.6 |
| SLHS-M4-16-UCL | 8.58 | CAD | Cart | M4 | 0.7 | 16 | 7 | 2.8 | 2.5 | 2.3 | Full Thread | 10 | 1.9 |
| SLHS-M4-20-UCL | 8.58 | CAD | Cart | M4 | 0.7 | 20 | 7 | 2.8 | 2.5 | 2.3 | Full Thread | 10 | 2.3 |
| SLHS-M4-25-UCL | 9.60 | CAD | Cart | M4 | 0.7 | 25 | 7 | 2.8 | 2.5 | 2.3 | Full Thread | 10 | 2.8 |
| SLHS-M5-8-UCL | 8.73 | CAD | Cart | M5 | 0.8 | 8 | 8.5 | 3.5 | 3 | 2.7 | Full Thread | 10 | 1.8 |
| SLHS-M5-10-UCL | 9.22 | CAD | Cart | M5 | 0.8 | 10 | 8.5 | 3.5 | 3 | 2.7 | Full Thread | 10 | 2 |
| SLHS-M5-12-UCL | 7.58 | CAD | Cart | M5 | 0.8 | 12 | 8.5 | 3.5 | 3 | 2.7 | Full Thread | 10 | 2.3 |
| SLHS-M5-16-UCL | 7.72 | CAD | Cart | M5 | 0.8 | 16 | 8.5 | 3.5 | 3 | 2.7 | Full Thread | 10 | 2.8 |
| SLHS-M5-20-UCL | 8.09 | CAD | Cart | M5 | 0.8 | 20 | 8.5 | 3.5 | 3 | 2.7 | Full Thread | 10 | 3.3 |
| SLHS-M5-25-UCL | 9.46 | CAD | Cart | M5 | 0.8 | 25 | 8.5 | 3.5 | 3 | 2.7 | Full Thread | 10 | 4.1 |
| SLHS-M5-30-UCL | 10.96 | CAD | Cart | M5 | 0.8 | 30 | 8.5 | 3.5 | 3 | 2.7 | 16 | 10 | 4.9 |
| SLHS-M6-8-UCL | 10.09 | CAD | Cart | M6 | 1 | 8 | 10 | 4 | 4 | 3 | Full Thread | 10 | 3.1 |
| SLHS-M6-10-UCL | 11.19 | CAD | Cart | M6 | 1 | 10 | 10 | 4 | 4 | 3 | Full Thread | 10 | 3.5 |
| SLHS-M6-12-UCL | 11.19 | CAD | Cart | M6 | 1 | 12 | 10 | 4 | 4 | 3 | Full Thread | 10 | 3.8 |
| SLHS-M6-16-UCL | 11.70 | CAD | Cart | M6 | 1 | 16 | 10 | 4 | 4 | 3 | Full Thread | 10 | 4.5 |
| SLHS-M6-20-UCL | 12.20 | CAD | Cart | M6 | 1 | 20 | 10 | 4 | 4 | 3 | Full Thread | 10 | 5.3 |
| SLHS-M6-25-UCL | 13.94 | CAD | Cart | M6 | 1 | 25 | 10 | 4 | 4 | 3 | Full Thread | 10 | 6.4 |
| SLHS-M6-30-UCL | 16.66 | CAD | Cart | M6 | 1 | 30 | 10 | 4 | 4 | 3 | 18 | 10 | 7.1 |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SLHS-UCL | |
|---|---|
| Main Body | SUSXM7 (Equivalent to SUS304) USC Cleaning |
| Strength Class | A2 - 50 |
Application
Reducing the size of equipment and devicesFPD manufacturing equipment / Semiconductor manufacturing equipment / Medical equipment / Food related machinery
Characteristics
- SUSXM7 hex socket head cap screw with low profile.
- For space-saving of equipment/devices and applications with limited overhead space.
- Cleanroom washed (ultrasonic cleaning) and cleanroom packaged. ⇒Cleanroom Wash / Cleanroom Packing Service
- For parts embedded in FPD production devices, semiconductor manufacturing devices, medical equipment, or food machinery, or used in cleanrooms.
- Conforms to DIN 7984.