• account
  • Stopper Bolts・Stopper Screws

SANS-B/Stopper Screw

Dimension Drawing

SANS-BStopper Screw寸法図

Specs/CAD

Select

M (Fine)
Nominal of Thread
All
M4
M5
M6
M8
M10
M12
M16

Unit : mm

Part Number Price
(USD)
CAD
Download
Add to Cart M (Fine)
Nominal of Thread
Pitch B1 s min. R B C T Mass
(g)
SANS-M4-20-B 13.39 CAD Cart M4 0.5 2 2.2 4 7 8.1 4 2.3
SANS-M4-30-B 13.39 CAD Cart M4 0.5 2 2.2 4 7 8.1 4 3.2
SANS-M5-20-B 14.55 CAD Cart M5 0.5 2.5 2.8 5 8 9.2 4 3.1
SANS-M5-30-B 14.55 CAD Cart M5 0.5 2.5 2.8 5 8 9.2 4 4.6
SANS-M6-20-B 15.58 CAD Cart M6 0.75 3 3 6 10 11.5 4 4.5
SANS-M6-30-B 15.58 CAD Cart M6 0.75 3 3 6 10 11.5 4 6.6
SANS-M6-35-B 15.58 CAD Cart M6 0.75 3 3 6 10 11.5 4 7.7
SANS-M6-40-B 15.58 CAD Cart M6 0.75 3 3 6 10 11.5 4 8.8
SANS-M6-50-B 15.58 CAD Cart M6 0.75 3 3 6 10 11.5 4 10.9
SANS-M6-60-B 15.58 CAD Cart M6 0.75 3 3 6 10 11.5 4 13
SANS-M8-25-B 17.71 CAD Cart M8 0.75 4 4 8 13 15 5 9.7
SANS-M8-30-B 17.71 CAD Cart M8 0.75 4 4 8 13 15 5 11.6
SANS-M8-40-B 17.71 CAD Cart M8 0.75 4 4 8 13 15 5 15.4
SANS-M8-50-B 17.71 CAD Cart M8 0.75 4 4 8 13 15 5 19.2
SANS-M8-60-B 17.71 CAD Cart M8 0.75 4 4 8 13 15 5 23
SANS-M10-40-B 21.51 CAD Cart M10 1 5 5 10 17 19.6 6 23
SANS-M10-50-B 21.51 CAD Cart M10 1 5 5 10 17 19.6 6 29
SANS-M10-60-B 21.51 CAD Cart M10 1 5 5 10 17 19.6 6 35
SANS-M12-40-B 24.60 CAD Cart M12 1 6 6 12 19 21.9 6 37
SANS-M12-60-B 24.60 CAD Cart M12 1 6 6 12 19 21.9 6 52
SANS-M12-80-B 24.60 CAD Cart M12 1 6 6 12 19 21.9 6 68
SANS-M16-60-B 30.99 CAD Cart M16 1.5 8 7 16 24 27.7 8 90
SANS-M16-80-B 30.99 CAD Cart M16 1.5 8 7 16 24 27.7 8 120
SANS-M16-100-B 30.99 CAD Cart M16 1.5 8 7 16 24 27.7 8 150
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
SANS-B
Made of Stainless Steel
Thread
Part
SUS420J2
Sphere part quenching
(hardness: 40-50 HRC)
Lock Nut Equivalent to SUS304

Characteristics

  • Fine threaded type stopper screw. Fine adjustment is easy.
  • For work locating and stopping.
  • Round area has already been quenched. It is highly abrasion-resistant.
  • All products are provided with lock nut.

Related Services

Product List

Click here to see Stopper Bolts・Stopper Screws

Click here to see Machine Elements