Plungers

Order Online - Exclusive to U.S., Canada & Mexico

-Skip the quote process: Purchase products directly from our online shop with real-time pricing.
-Local Delivery from Philadelphia: Shipped via UPS and FedEx from our Philadelphia warehouse.
-Streamlined Procurement: Most orders are dispatched from Philadelphia within one week.

About Plungers

Plungers are machine elements for positioning and fixing workpieces.
A spring is built into the main body so that the ball (pin) at the tip sinks into the body when a load is applied, and is returned to its former position by spring force when the load is removed.
Ball plungers with moving tip balls and pin plungers with moving tip pins are available.
They are used in applications such as positioning and indexing of sliding mechanisms and workpiece extrusion.
The spring-loaded reciprocating mechanism of the ball (pin) can be incorporated easily in devices and equipment.

Selection Conditions
  • Choose ShapeBall
Image Miniature Ball Plunger Miniature Ball Plunger (Made of Stainless Steel) Miniature Ball Plunger (Made of Stainless Steel)
Part Name Miniature Ball Plunger Miniature Ball Plunger (Made of Stainless Steel) Miniature Ball Plunger (Made of Stainless Steel)
Part Number PAF PAFS MPS
Feature Good Cost
Performance
Good Cost
Performance
Spinning ball
Price From 3.58 USD From 5.37 USD From 10.91 USD
Thread Part Material Steel Stainless Steel Stainless Steel
Material Steel Stainless Steel Stainless Steel
Thread Size M3 ~ M16 M3 ~ M16 M2 ~ M16
Load 1N ~ 116.3N 1N ~ 116.3N 1.2N ~ 116N
Vibration Resistant Treatment No No No
CAD CAD CAD CAD
Specifications Specifications Specifications Specifications
List PAF-10-H PAF-10-H-P PAF-10-L PAF-10-L-P PAF-10-M PAF-10-M-P PAF-12-H PAF-12-H-P PAF-12-L PAF-12-L-P PAF-12-M PAF-12-M-P PAF-16-H PAF-16-H-P PAF-16-L PAF-16-L-P PAF-16-M PAF-16-M-P PAF-3-H PAF-3-H-P PAF-3-L PAF-3-L-P PAF-3-M PAF-3-M-P PAF-4-H PAF-4-H-P PAF-4-L PAF-4-L-P PAF-4-M PAF-4-M-P PAF-5-H PAF-5-H-P PAF-5-L PAF-5-L-P PAF-5-M PAF-5-M-P PAF-6-H PAF-6-H-P PAF-6-L PAF-6-L-P PAF-6-M PAF-6-M-P PAF-8-H PAF-8-H-P PAF-8-L PAF-8-L-P PAF-8-M PAF-8-M-P PAFS-10-H PAFS-10-H-P PAFS-10-L PAFS-10-L-P PAFS-10-M PAFS-10-M-P PAFS-12-H PAFS-12-H-P PAFS-12-L PAFS-12-L-P PAFS-12-M PAFS-12-M-P PAFS-16-H PAFS-16-H-P PAFS-16-L PAFS-16-L-P PAFS-16-M PAFS-16-M-P PAFS-3-H PAFS-3-H-P PAFS-3-L PAFS-3-L-P PAFS-3-M PAFS-3-M-P PAFS-4-H PAFS-4-H-P PAFS-4-L PAFS-4-L-P PAFS-4-M PAFS-4-M-P PAFS-5-H PAFS-5-H-P PAFS-5-L PAFS-5-L-P PAFS-5-M PAFS-5-M-P PAFS-6-H PAFS-6-H-P PAFS-6-L PAFS-6-L-P PAFS-6-M PAFS-6-M-P PAFS-8-H PAFS-8-H-P PAFS-8-L PAFS-8-L-P PAFS-8-M PAFS-8-M-P MPS-10 MPS-10-Z MPS-12 MPS-12-Z MPS-16 MPS-16-Z MPS-2 MPS-3 MPS-3-Z MPS-4 MPS-4-Z MPS-5 MPS-5-Z MPS-6 MPS-6-Z MPS-8 MPS-8-Z