Engineering Tips Topic【NBK Newsletter, Vol.138】

08/25/2021

Engineering Tips

Miniature Screws (S0.6~M2.6)

 

     

NBK has a variety of Miniature Screws.
- Sizes: S0.6, S0.8, M1.0, M1.4, M1.6, M1.7, M2, M2.5, M2.6
- Materials: Steel, 18-8 Stainless Steel equiv., Titanium, PEEK, RENY
- Drives: Hexagon socket, Cross (+), Slotted (-)
- Head Shapes: Socket Head Cap, Pan, Flat, Set screw

Miniature screws are installed in many industries such as in small cameras, semiconductor manufacturing equipment, medical equipment, wearable equipment and glasses.
Large axis force cannot be loaded to such miniature screws but NBK has a lineup of the screws with nylon patch included for anti-loosening, furthermore, captive type miniature screws are among our standard products.
We can customize the materials, thread length, shapes and more upon request. NBK has many types of specialty screws in our standard lineup other than miniature screws and they are all purchasable starting with low quantities.
Please feel free to ask us anytime.

  • If you have received this e-newsletter, you are either a customer of ours, sent us inquiries, exchanged contact information with our sales team, or visited the NBK booth at an exhibition.
  • If you would prefer not to receive this e-newsletter in the future, please click unsubscribe OR visit the following URL
    https://www.nbk1560.com/mail_stop/en-US/

NBK America LLC
https://www.nbk1560.com/
Contact us: [email protected]