Socket Head Cap Screws (Bolts)
What are Hex Socket Head Cap Screws?
A socket head cap screw is a type of bolt with a hexagonal recess in its head.
It is also commonly referred to as a cap bolt or cap screw.
By inserting a hex key into the hexagonal socket and applying torque across all six sides, the screw can be tightened with high strength and is less likely to loosen.
Compared to using a screwdriver or spanner, it requires less working space, making it suitable for installation in confined areas.
They are widely used in various fields, including industrial equipment and machinery.
The main types include:
1. Socket Head Cap Screws
This is the most common type, featuring a cylindrical head. It is suitable for applications requiring high strength and high torque.
2. Socket Button Head Screws
With a low-profile, rounded head, they are ideal for panels and exterior parts where appearance is important.
In addition, the curved head surface helps suppress electric field concentration at the edges, making them less likely to cause discharge or leakage than cap screws in high-voltage equipment or environments with a risk of discharge
(such as vacuum equipment, electron beam equipment, and X-ray equipment).
3. Socket Flat Head Screws
The flat, countersunk head allows a flush finish with the fastening surface, making them ideal for locations where a protruding head must be avoided.
4. Socket Set Screws (Hollow Set Screws, Grub Screws)
These screws consist only of a threaded section without a head and are used to secure or position components by pressing the tip against a mating part.
Related articles:What are Hex Socket Head Cap Screws (cap bolts)?
| Image | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
|---|---|---|---|---|---|---|---|---|---|
| Part Name | High Strength Stainless Steel Socket Head Cap Screws - Specialized Chemical Polishing | High Strength Stainless Steel Socket Head Cap Screws - Surface Hardening | High Strength Stainless Steel Socket Head Cap Screws – Low Temperature Black Chrome Treatment | High Strength Stainless Steel Socket Head Cap Screws – PTFE Coating | Socket Head Cap Screws - SUS310S | Socket Head Cap Screws - SUH660 | Hex Socket Head Cap Screws - Titanium | Hex Socket Head Cap Screws - High Intensity Titanium Alloy | Hex Socket Head Cap Screws - Aluminum |
| Part Number | SNSLG-PC | SNSLG-PN | SNSLG-RY | SNSLG-TF | SNSJ | SNSU-AT | SNST | SNSTG | SNSA |
| Feature | High Strength (Strength Class 10.8 Equivalent) Low Outgas Non-magnetic |
High Strength (Strength Class 10.8 Equivalent) Heat Resistance Seizing Prevention |
High Strength (Strength Class 10.8 Equivalent) Non-magnetic Chemical Resistance Anti-reflection Seizing Prevention |
High Strength (Strength Class 10.8 Equivalent) Non-magnetic Chemical Resistance Seizing Prevention |
Heat Resistance Chemical Resistance |
Heat Resistance High Strength High Specific Strength |
Lightweight Nonmagnetic Chemical Resistance |
High Strength Lightweight Nonmagnetic Corrosion Resistance |
Lightweight |
| Material | SUS316L | SUS316L | SUS316L | SUS316L | SUS310S | SUH660 | Grade 2 Titanium | Grade 5 Titanium | A5056 |
| Surface Treatment | Special Chemical Polishing | Surface hardening treatment | Low temperature black chrome treatment | PTFE coating | - | - | Special Chemical Polishing | Special Chemical Polishing | - |
| Thread Size | M3 ~ M6 | M3 ~ M6 | M3 ~ M6 | M3 ~ M6 | M3 ~ M10 | M3 ~ M6 | M3 ~ M6 | M2 ~ M10 | M3 ~ M8 |
| Operating Temperature (℃) | - | - | - | - | - | - | - | - | - |
| CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD |
| Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications |
| List | SNSLG-M3-PC SNSLG-M4-PC SNSLG-M5-PC SNSLG-M6-PC | SNSLG-M3-PN SNSLG-M4-PN SNSLG-M5-PN SNSLG-M6-PN | SNSLG-M3-RY SNSLG-M4-RY SNSLG-M5-RY SNSLG-M6-RY | SNSLG-M3-TF SNSLG-M4-TF SNSLG-M5-TF SNSLG-M6-TF | SNSJ-M10 SNSJ-M3 SNSJ-M4 SNSJ-M5 SNSJ-M6 SNSJ-M8 | SNSU-M3-AT SNSU-M4-AT SNSU-M5-AT SNSU-M6-AT | SNST-M3 SNST-M4 SNST-M5 SNST-M6 | SNSTG-M10 SNSTG-M2 SNSTG-M2.5 SNSTG-M3 SNSTG-M4 SNSTG-M5 SNSTG-M6 SNSTG-M8 | SNSA-M3 SNSA-M4 SNSA-M5 SNSA-M6 SNSA-M8 |
| Image | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
|---|---|---|---|---|---|---|---|---|---|
| Part Name | Socket Head Cap Captive Screws - Cleanroom Washed & Packaged | Socket Head Cap Captive Screws - Fluorine Coating | Socket Head Cap Captive Screws - Low Temperature Black Chrome Treatment | Socket Head Cap Captive Screws - PTFE Coating | Socket Head Cap Captive Screws with Small Head | Socket Head Cap Captive Screws with Ultra Low Small Head | Socket Head Cap Captive Screws - SUS316L | Socket Head Cap Captive Screws - High Intensity Stainless Steel | Socket Head Cap Captive Screws with Low Profile - 316L Stainless Steel |
| Part Number | SSC-UCL | SSC-FC | SSC-RY | SSC-TF | SSC-SD | SSCHS-SD | SSC-SNSL | SSC-SNSLG | SSC-SLHL |
| Feature | Captive/ Loss Prevention Cleanroom Washed & Packaged |
Seizing Prevention Captive / Loss Prevention |
Chemical Resistance Anti-reflection Seizing Prevention Captive / Loss Prevention |
Chemical Resistance Seizing Prevention Captive / Loss Prevention |
Small Head Space-saving Captive / Loss Prevention |
Ultra Low Small Head Space-saving Captive / Loss Prevention |
Non-magnetic Chemical Resistance Heat Resistance Captive / Loss Prevention |
High Strength (Strength Class 10.8 Equivalent) Heat Resistance Corrosion Resistance Non-magnetic Captive / Loss Prevention |
Captive / Loss Prevention Space-Saving Low Profile |
| Material | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | SUS316L | SUS316L | SUS316L |
| Surface Treatment | - | Fluorine coating | Low temperature black chrome treatment | PTFE coating | - | - | - | - | - |
| Thread Size | M3 ~ M8 | M3 ~ M8 | M3 ~ M8 | M3 ~ M8 | M3 ~ M8 | M3 ~ M8 | M3 ~ M8 | M3 ~ M6 | M3 ~ M6 |
| Operating Temperature (℃) | - | - | - | - | - | - | - | - | - |
| CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD |
| Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications |
| List | SSC-M3-UCL SSC-M4-UCL SSC-M5-UCL SSC-M6-UCL SSC-M8-UCL | SSC-M3-FC SSC-M4-FC SSC-M5-FC SSC-M6-FC SSC-M8-FC | SSC-M3-RY SSC-M4-RY SSC-M5-RY SSC-M6-RY SSC-M8-RY | SSC-M3-TF SSC-M4-TF SSC-M5-TF SSC-M6-TF SSC-M8-TF | SSC-M3-SD SSC-M4-SD SSC-M5-SD SSC-M6-SD SSC-M8-SD | SSCHS-M3-SD SSCHS-M4-SD SSCHS-M5-SD SSCHS-M6-SD SSCHS-M8-SD | SSC-SNSL-M3 SSC-SNSL-M4 SSC-SNSL-M5 SSC-SNSL-M6 SSC-SNSL-M8 | SSC-SNSLG-M3 SSC-SNSLG-M4 SSC-SNSLG-M5 SSC-SNSLG-M6 | SSC-SLHL-M3 SSC-SLHL-M4 SSC-SLHL-M5 SSC-SLHL-M6 |






/13331_1.jpg?awscf_publishdate=2026-06-23 18:35)












































/14306_1.jpg?awscf_publishdate=2026-06-23 18:35)
/14306_1.jpg?awscf_publishdate=2026-06-23 18:35)




































/11576_1.jpg?awscf_publishdate=2026-06-23 18:35)

























/12941_1.jpg?awscf_publishdate=2026-06-23 18:35)













/11381_1.jpg?awscf_publishdate=2026-06-23 18:35)














































/13331_1.jpg?awscf_publishdate=2026-06-23 18:35)