Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|
| SNFC-M5-8 | M5 | 0.8 | 8 | 10 | 2.8 | 3 | 20 | 1.7 | CAD | RFQ |
| SNFC-M5-10 | M5 | 0.8 | 10 | 10 | 2.8 | 3 | 20 | 1.9 | CAD | RFQ |
| SNFC-M5-12 | M5 | 0.8 | 12 | 10 | 2.8 | 3 | 20 | 2.1 | CAD | RFQ |
| SNFC-M5-16 | M5 | 0.8 | 16 | 10 | 2.8 | 3 | 20 | 2.6 | CAD | RFQ |
| SNFC-M5-20 | M5 | 0.8 | 20 | 10 | 2.8 | 3 | 20 | 3 | CAD | RFQ |
| SNFC-M5-25 | M5 | 0.8 | 25 | 10 | 2.8 | 3 | 20 | 3.6 | CAD | RFQ |
| SNFC-M5-30 | M5 | 0.8 | 30 | 10 | 2.8 | 3 | 20 | 4.1 | CAD | RFQ |
| SNFC-M5-35 | M5 | 0.8 | 35 | 10 | 2.8 | 3 | 20 | 4.7 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SNFC | |
|---|---|
| Main Body | SCM435 Ferrosoferric Oxide Film (Black) |
| Strength Class | 10.9 |
Characteristics
- Hex socket countersunk head screws conforming to SSS Standard.






/13331_1.jpg?upd=20260821105604&awscf_publishdate=2026-08-25 8:00)