Date Updated:May. 01. 2026
Simple positioning with vertical axes is needed 【Workability / maintenance】
Bracket can be fixed using button operation alone
Brackets for simple positioning when using round pipes/square shafts for vertical axes are available. Push the push button to unlock the lock and release the push button to fix it in position. Up to 5 kg can be loaded, suitable for mounting monitors or tablet PCs.
While continuing to push the button, move bracket to the location it should be fixed.
Recommended product
Quick Positioning Brackets CUPB
Related product
Issue/case studies
Improved productivity/workability
Machine Tools
Semiconductor Manufacturing Equipment
Food Machinery
Automotive Manufacturing Process
Medical equipment
FA Devices
Solution samples
Machine Elements