Date Published:Oct. 07. 2026

Actuator Brackets for 2-Axis (X-Z Axis) Applications – Features and Application Examples

Actuator Brackets for 2-Axis (X-Z Axis)

x-z_axis

lineup

Features and Benefits of Actuator Brackets

1. No Design, Machining, or Procurement Required

No design or machining for installation is required.
Ready for assembly immediately upon delivery, significantly reducing the time and effort required to install actuators.

2. Guaranteed Quality and Accuracy

Inspection using a coordinate measuring machine ensures high quality and accuracy.
品質

3. Various Mounting Methods to Suit Your Requirements

Two standard Z-axis mounting orientations relative to the X-axis are available: parallel mounting and perpendicular mounting.
installation-2

4. Highly Corrosion-Resistant Surface Treatment

The main body is treated with low-temperature black chrome plating, providing a thin coating of approximately 5μm with minimal variation in thickness and excellent corrosion resistance.

Application Examples

Suitable for applications combining the X-axis (horizontal) and Z-axis (vertical) of actuators.
Ideal for conveying, transfer, filling, assembly, printing, inspection, and other applications.

Product List

Actuator Mounting Brackets  RBXZ
List of Compatible Actuators

THK IKO NSK
SKR26
SKR33
SKR46
TE50B
TE60B
TE86B
MCL06
MCH06
MCH09

Product Introduction