• Special Screws (Bolts)
  • Plastic Screws (Bolts)

SPE-C/Plastic Socket Head Cap Screws - PEEK

  • Heat-resistance
  • Chemical-proof
  • Miniature
  • LowOutgas
  • Electrical Insulation

Dimension Drawing

SPE-CPlastic Screw - Hex Socket Head Cap Screws - PEEK寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M2
M2.5
M3
M4
M5
M6
M8
M10
M12
L
All
4
5
6
8
10
12
15
20
25
30
35
40

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Tensile Breaking
Load (N)*1
Torsional
Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPE-M2-4-C M2 0.4 4 3.8 2 1.5 165 0.02 20 0.034 CAD RFQ
SPE-M2-5-C M2 0.4 5 3.8 2 1.5 165 0.02 20 0.037 CAD RFQ
SPE-M2-6-C M2 0.4 6 3.8 2 1.5 165 0.02 20 0.04 CAD RFQ
SPE-M2-8-C M2 0.4 8 3.8 2 1.5 165 0.02 20 0.046 CAD RFQ
SPE-M2-10-C M2 0.4 10 3.8 2 1.5 165 0.02 20 0.051 CAD RFQ
SPE-M2-12-C M2 0.4 12 3.8 2 1.5 165 0.02 20 0.057 CAD RFQ
SPE-M2.5-4-C M2.5 0.45 4 4.5 2.5 2 264 0.075 20 0.055 CAD RFQ
SPE-M2.5-5-C M2.5 0.45 5 4.5 2.5 2 264 0.075 20 0.061 CAD RFQ
SPE-M2.5-6-C M2.5 0.45 6 4.5 2.5 2 264 0.075 20 0.066 CAD RFQ
SPE-M2.5-8-C M2.5 0.45 8 4.5 2.5 2 264 0.075 20 0.075 CAD RFQ
SPE-M2.5-10-C M2.5 0.45 10 4.5 2.5 2 264 0.075 20 0.085 CAD RFQ
SPE-M2.5-12-C M2.5 0.45 12 4.5 2.5 2 264 0.075 20 0.093 CAD RFQ
SPE-M3-6-C M3 0.5 6 5.5 3 2.5 405 0.21 20 0.12 CAD RFQ
SPE-M3-8-C M3 0.5 8 5.5 3 2.5 405 0.21 20 0.13 CAD RFQ
SPE-M3-10-C M3 0.5 10 5.5 3 2.5 405 0.21 20 0.15 CAD RFQ
SPE-M3-12-C M3 0.5 12 5.5 3 2.5 405 0.21 20 0.16 CAD RFQ
SPE-M3-15-C M3 0.5 15 5.5 3 2.5 405 0.21 20 0.19 CAD RFQ
SPE-M3-20-C M3 0.5 20 5.5 3 2.5 405 0.21 20 0.23 CAD RFQ
SPE-M3-25-C M3 0.5 25 5.5 3 2.5 405 0.21 20 0.27 CAD RFQ
SPE-M3-6-C(100) M3 0.5 6 5.5 3 2.5 405 0.21 100 0.12 CAD RFQ
SPE-M3-8-C(100) M3 0.5 8 5.5 3 2.5 405 0.21 100 0.13 CAD RFQ
SPE-M3-10-C(100) M3 0.5 10 5.5 3 2.5 405 0.21 100 0.15 CAD RFQ
SPE-M3-12-C(100) M3 0.5 12 5.5 3 2.5 405 0.21 100 0.16 CAD RFQ
SPE-M3-15-C(100) M3 0.5 15 5.5 3 2.5 405 0.21 100 0.19 CAD RFQ
SPE-M3-20-C(100) M3 0.5 20 5.5 3 2.5 405 0.21 100 0.23 CAD RFQ
SPE-M3-25-C(100) M3 0.5 25 5.5 3 2.5 405 0.21 100 0.27 CAD RFQ
SPE-M4-6-C M4 0.7 6 7 4 3 738 0.47 20 0.25 CAD RFQ
SPE-M4-8-C M4 0.7 8 7 4 3 738 0.47 20 0.28 CAD RFQ
SPE-M4-10-C M4 0.7 10 7 4 3 738 0.47 20 0.3 CAD RFQ
SPE-M4-12-C M4 0.7 12 7 4 3 738 0.47 20 0.33 CAD RFQ
SPE-M4-15-C M4 0.7 15 7 4 3 738 0.47 20 0.38 CAD RFQ
SPE-M4-20-C M4 0.7 20 7 4 3 738 0.47 20 0.44 CAD RFQ
SPE-M4-25-C M4 0.7 25 7 4 3 738 0.47 20 0.53 CAD RFQ
SPE-M4-30-C M4 0.7 30 7 4 3 738 0.47 20 0.61 CAD RFQ
SPE-M4-6-C(100) M4 0.7 6 7 4 3 738 0.47 100 0.25 CAD RFQ
SPE-M4-8-C(100) M4 0.7 8 7 4 3 738 0.47 100 0.28 CAD RFQ
SPE-M4-10-C(100) M4 0.7 10 7 4 3 738 0.47 100 0.3 CAD RFQ
SPE-M4-12-C(100) M4 0.7 12 7 4 3 738 0.47 100 0.33 CAD RFQ
SPE-M4-15-C(100) M4 0.7 15 7 4 3 738 0.47 100 0.38 CAD RFQ
SPE-M4-20-C(100) M4 0.7 20 7 4 3 738 0.47 100 0.44 CAD RFQ
SPE-M4-25-C(100) M4 0.7 25 7 4 3 738 0.47 100 0.53 CAD RFQ
SPE-M4-30-C(100) M4 0.7 30 7 4 3 738 0.47 100 0.61 CAD RFQ
SPE-M5-6-C M5 0.8 6 8.5 5 4 1234 0.96 10 0.37 CAD RFQ
SPE-M5-8-C M5 0.8 8 8.5 5 4 1234 0.96 10 0.41 CAD RFQ
SPE-M5-10-C M5 0.8 10 8.5 5 4 1234 0.96 10 0.45 CAD RFQ
SPE-M5-12-C M5 0.8 12 8.5 5 4 1234 0.96 10 0.49 CAD RFQ
SPE-M5-15-C M5 0.8 15 8.5 5 4 1234 0.96 10 0.58 CAD RFQ
SPE-M5-20-C M5 0.8 20 8.5 5 4 1234 0.96 10 0.67 CAD RFQ
SPE-M5-25-C M5 0.8 25 8.5 5 4 1234 0.96 10 0.8 CAD RFQ
SPE-M5-30-C M5 0.8 30 8.5 5 4 1234 0.96 10 0.93 CAD RFQ
SPE-M5-6-C(100) M5 0.8 6 8.5 5 4 1234 0.96 100 0.37 CAD RFQ
SPE-M5-8-C(100) M5 0.8 8 8.5 5 4 1234 0.96 100 0.41 CAD RFQ
SPE-M5-10-C(100) M5 0.8 10 8.5 5 4 1234 0.96 100 0.45 CAD RFQ
SPE-M5-12-C(100) M5 0.8 12 8.5 5 4 1234 0.96 100 0.49 CAD RFQ
SPE-M5-15-C(100) M5 0.8 15 8.5 5 4 1234 0.96 100 0.58 CAD RFQ
SPE-M5-20-C(100) M5 0.8 20 8.5 5 4 1234 0.96 100 0.67 CAD RFQ
SPE-M5-25-C(100) M5 0.8 25 8.5 5 4 1234 0.96 100 0.8 CAD RFQ
SPE-M5-30-C(100) M5 0.8 30 8.5 5 4 1234 0.96 100 0.93 CAD RFQ
SPE-M6-10-C M6 1 10 10 6 5 1749 1.64 10 0.78 CAD RFQ
SPE-M6-12-C M6 1 12 10 6 5 1749 1.64 10 0.85 CAD RFQ
SPE-M6-15-C M6 1 15 10 6 5 1749 1.64 10 0.96 CAD RFQ
SPE-M6-20-C M6 1 20 10 6 5 1749 1.64 10 1.1 CAD RFQ
SPE-M6-25-C M6 1 25 10 6 5 1749 1.64 10 1.3 CAD RFQ
SPE-M6-30-C M6 1 30 10 6 5 1749 1.64 10 1.4 CAD RFQ
SPE-M6-35-C M6 1 35 10 6 5 1749 1.64 10 1.7 CAD RFQ
SPE-M6-40-C M6 1 40 10 6 5 1749 1.64 10 1.8 CAD RFQ
SPE-M6-10-C(100) M6 1 10 10 6 5 1749 1.64 100 0.78 CAD RFQ
SPE-M6-12-C(100) M6 1 12 10 6 5 1749 1.64 100 0.85 CAD RFQ
SPE-M6-15-C(100) M6 1 15 10 6 5 1749 1.64 100 0.96 CAD RFQ
SPE-M6-20-C(100) M6 1 20 10 6 5 1749 1.64 100 1.1 CAD RFQ
SPE-M6-25-C(100) M6 1 25 10 6 5 1749 1.64 100 1.3 CAD RFQ
SPE-M6-30-C(100) M6 1 30 10 6 5 1749 1.64 100 1.4 CAD RFQ
SPE-M6-35-C(100) M6 1 35 10 6 5 1749 1.64 100 1.7 CAD RFQ
SPE-M6-40-C(100) M6 1 40 10 6 5 1749 1.64 100 1.8 CAD RFQ
SPE-M8-10-C M8 1.25 10 13 8 6 3261 3.68 5 1.8 CAD RFQ
SPE-M8-12-C M8 1.25 12 13 8 6 3261 3.68 5 1.9 CAD RFQ
SPE-M8-15-C M8 1.25 15 13 8 6 3261 3.68 5 2 CAD RFQ
SPE-M8-20-C M8 1.25 20 13 8 6 3261 3.68 5 2.2 CAD RFQ
SPE-M8-25-C M8 1.25 25 13 8 6 3261 3.68 5 2.5 CAD RFQ
SPE-M8-30-C M8 1.25 30 13 8 6 3261 3.68 5 2.8 CAD RFQ
SPE-M8-35-C M8 1.25 35 13 8 6 3261 3.68 5 3.3 CAD RFQ
SPE-M8-40-C M8 1.25 40 13 8 6 3261 3.68 5 3.5 CAD RFQ
SPE-M8-10-C(100) M8 1.25 10 13 8 6 3261 3.68 100 1.8 CAD RFQ
SPE-M8-12-C(100) M8 1.25 12 13 8 6 3261 3.68 100 1.9 CAD RFQ
SPE-M8-15-C(100) M8 1.25 15 13 8 6 3261 3.68 100 2 CAD RFQ
SPE-M8-20-C(100) M8 1.25 20 13 8 6 3261 3.68 100 2.2 CAD RFQ
SPE-M8-25-C(100) M8 1.25 25 13 8 6 3261 3.68 100 2.5 CAD RFQ
SPE-M8-30-C(100) M8 1.25 30 13 8 6 3261 3.68 100 2.8 CAD RFQ
SPE-M8-35-C(100) M8 1.25 35 13 8 6 3261 3.68 100 3.3 CAD RFQ
SPE-M8-40-C(100) M8 1.25 40 13 8 6 3261 3.68 100 3.5 CAD RFQ
SPE-M10-15-C M10 1.5 15 16 10 8 5256 7.9 1 3.5 CAD RFQ
SPE-M10-20-C M10 1.5 20 16 10 8 5256 7.9 1 3.9 CAD RFQ
SPE-M10-25-C M10 1.5 25 16 10 8 5256 7.9 1 4.4 CAD RFQ
SPE-M10-30-C M10 1.5 30 16 10 8 5256 7.9 1 4.8 CAD RFQ
SPE-M10-35-C M10 1.5 35 16 10 8 5256 7.9 1 5.2 CAD RFQ
SPE-M10-40-C M10 1.5 40 16 10 8 5256 7.9 1 5.6 CAD RFQ
SPE-M10-15-C(50) M10 1.5 15 16 10 8 5256 7.9 50 3.5 CAD RFQ
SPE-M10-20-C(50) M10 1.5 20 16 10 8 5256 7.9 50 3.9 CAD RFQ
SPE-M10-25-C(50) M10 1.5 25 16 10 8 5256 7.9 50 4.4 CAD RFQ
SPE-M10-30-C(50) M10 1.5 30 16 10 8 5256 7.9 50 4.8 CAD RFQ
SPE-M10-35-C(50) M10 1.5 35 16 10 8 5256 7.9 50 5.2 CAD RFQ
SPE-M10-40-C(50) M10 1.5 40 16 10 8 5256 7.9 50 5.6 CAD RFQ
SPE-M12-20-C M12 1.75 20 18 12 10 7650 13.64 1 5.5 CAD RFQ
SPE-M12-25-C M12 1.75 25 18 12 10 7650 13.64 1 6.1 CAD RFQ
SPE-M12-30-C M12 1.75 30 18 12 10 7650 13.64 1 6.7 CAD RFQ
SPE-M12-35-C M12 1.75 35 18 12 10 7650 13.64 1 7.3 CAD RFQ
SPE-M12-40-C M12 1.75 40 18 12 10 7650 13.64 1 8.0 CAD RFQ
SPE-M12-20-C(50) M12 1.75 20 18 12 10 7650 13.64 50 5.5 CAD RFQ
SPE-M12-25-C(50) M12 1.75 25 18 12 10 7650 13.64 50 6.1 CAD RFQ
SPE-M12-30-C(50) M12 1.75 30 18 12 10 7650 13.64 50 6.7 CAD RFQ
SPE-M12-35-C(50) M12 1.75 35 18 12 10 7650 13.64 50 7.3 CAD RFQ
SPE-M12-40-C(50) M12 1.75 40 18 12 10 7650 13.64 50 8.0 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
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
●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SPE-C
Main Body PEEK (Polyether Ether Ketone) (Light Brown)
Heat Resistance
Temperature*1
260℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor manufacturing equipment / Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps / Chemical pumps

Characteristics

  • PEEK hex socket head cap screws.
  • PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
  • Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
  • With excellent heat resistance and water resistance, it retains strength at high temperatures.
  • It features outstanding resistance to abrasion, shock, and fatigue.
  • It also has high flame retardance which clears the UL 94 V-0 standard.
  • For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws

Precautions for Use

Because a cumulative pitch difference is created when PEEK screws are manufactured, use these screws with nuts. If a nut is not used, use a 20 mm or less fit with female thread.

Related Products

PEEK hex nuts SPE-N are available.SPE-N

SPE-CPlastic Socket Head Cap Screws - PEEK


Product List

Click here to see Plastic Screws (Bolts)

Click here to see Special Screws (Bolts)