• Factory Equipment Components

Clamp Stands

DCH

Dimension Drawing

DCHClamp Stands寸法図

Specs/CAD

Unit : mm

Part Number W d B L L1 H H1 M*1 Mass
(kg)
Applicable Pipe Holder Applicable Aluminum Frame Stand Applicable Knob CAD
Download
Cart
DCH-70-30-R 70 30 - 90 55 38 98 M6 2.3 DPH-30-R - KSGMS-50-M10-65-SBP32 CAD RFQ
DCH-80-40-R 80 40 - 100 60 38 98 M6 2.8 DPH-40-R - KSGMS-50-M10-65-SBP32 CAD RFQ
DCH-95-30-S 95 - □30 115 67.5 50 98 M5 4.1 - DAS-30-R KSGMS-50-M10-65-SBP32 CAD RFQ
DCH-115-40-S 115 - □40 135 77.5 50 98 M6 5.9 - DAS-40-R KSGMS-50-M10-65-SBP32 CAD RFQ

*1: Two hex socket set screws are provided for fixing.

Material/Finish

DCH-R DCH-S
Main Body FC200 or Above
Cathodic Electrodeposition Coating (Black)
FC200 or Above
Cathodic Electrodeposition Coating (Black)
Pipe Holder S45C
Electroless Nickel Plating
-
Aluminum Frame Stand - FC200 or Above
Electroless Nickel Plating
Hex Socket Set Screw SUSXM7 SUSXM7
Knob Nylon 6 (Matte Black) Nylon 6 (Matte Black)
Thread part SUSXM7 SUSXM7
Thrust pad Polyacetal (Matte Black) Polyacetal (Matte Black)

Characteristics

  • Mounting stand which can be clamped to desks, etc.
  • Supports pipes in φ30 and φ40 sizes as well as aluminum frames in □30 and □40 sizes.
  • Hex socket set screws are provided for fixing.
  • Pipe Holders DPH and Aluminum Frame Stands DAS can be ordered individually as replacements.DPHDAS

Related Products

Pipe Holders DPH and Aluminum Frame Stands DAS are also available for individual purchase.DPHDAS

DCHClamp Stands


Product List

Click here to see Factory Equipment Components