Swivel Mount

About Swivel Mount

A swivel mount is a unit designed to rotate and secure control panels, such as those found on machine tools.
It allows you to freely adjust the angle of the control panel for easy viewing, thereby enhancing work efficiency.

Image Swivel Mounts for Control Panels, Pillar/Hanging Type Low Profile Swivel Mounts for Control Panels, Pillar/Hanging Type Swivel Mounts for Control Panels, Pillar Type Stand Pipes for Swivel Mounts
Part Name Swivel Mounts for Control Panels, Pillar/Hanging Type Low Profile Swivel Mounts for Control Panels, Pillar/Hanging Type Swivel Mounts for Control Panels, Pillar Type Stand Pipes for Swivel Mounts
Part Number DKSF DKSF-L DKSW DKSP
Feature Post Type / Suspension Type
Clamp Levers
for Control Panels
Thin Type
Pillar Type / Hanging Type
Clamp Levers
for Control Panels
Post Type
Clamp Levers
for Control Panels
Stand pipes for height adjustment, used in combination with Swivel Mounts
CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications
List DKSF-115-45 DKSF-130-60 DKSF-115-45-L DKSF-130-60-L DKSW-120-45-LD DKSP-115-100 DKSP-115-200 DKSP-115-300 DKSP-120-100 DKSP-120-200 DKSP-120-300 DKSP-130-100 DKSP-130-200 DKSP-130-300