Galling & Seizing Prevention
What is galling & seizing prevention
<Galling prevention by surface treatments>
By reducing the friction coefficient of the thread surfaces with plating or coatings, the required axial force can be achieved with lower tightening torque.
As a result, he generation of friction heat during tightening is minimized, effectively preventing galling and seizing.
There are surface-hardened screws that do not cause contamination, as well as screws with gold, fluorine, MoS2, and PTFE coatings.

<Galling prevention with guided screws>
Galling prevention with guided screws
Guides at screw tips enable easy vertical insertions into internal threads even in locations with poor workability, preventing galling and breakages caused by angled tightening.

・Self-Aligning Socket Head Cap Screws with Guide Tip

・Self-Aligning Socket Head Cap Captive Screws with Guide Tip

| Image | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
|---|---|---|---|---|---|---|---|---|---|
| Part Name | Socket Head Cap Screws with Ultra Low Profile & Small Head - MoS2 Coating | Hex Socket Head Cap Screws - Low Temperature Black Chrome Treatment | Flanged Socket Head Cap Screws - Low Temperature Black Chrome Treatment | High Strength Stainless Steel Socket Head Cap Screws – Low Temperature Black Chrome Treatment | Hex Socket Head Cap Screws - PTFE Coating | Flanged Socket Head Cap Screws - PTFE Coating | High Strength Stainless Steel Socket Head Cap Screws – PTFE Coating | Hex Socket Head Cap Screws - Gold Coating | Socket Head Cap Captive Screws - Fluorine Coating |
| Part Number | SSHS-SD-MO | SNSS-RY | SFSS-RY | SNSLG-RY | SNSS-TF | SFSS-TF | SNSLG-TF | SNSS-AUS | SSC-FC |
| Feature | Special Low Profile Small Head Space-saving Seizing Prevention |
Chemical Resistance Reflection Resistance Seizing Prevention |
Flanged Chemical Resistance Anti-reflection Seizing Prevention |
High Strength (Strength Class 10.8 Equivalent) Non-magnetic Chemical Resistance Anti-reflection Seizing Prevention |
Chemical Resistance Seizing Prevention |
Flanged Chemical Resistance Seizing Prevention |
High Strength (Strength Class 10.8 Equivalent) Non-magnetic Chemical Resistance Seizing Prevention |
Seizing prevention | Seizing Prevention Captive / Loss Prevention |
| Material | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | SUS316L | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | SUS316L | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) |
| Surface Treatment | Molybdenum disulfide coating | Low temperature black chrome treatment | Low temperature black chrome treatment | Low temperature black chrome treatment | PTFE coating | PTFE coating | PTFE coating | Gold Coating (Gold Purity: 99.99 wt%) | Fluorine coating |
| Thread Size | M3 ~ M10 | M3 ~ M10 | M4 ~ M8 | M3 ~ M6 | M3 ~ M10 | M4 ~ M8 | M3 ~ M6 | M3 ~ M10 | M3 ~ M8 |
| Operating Temperature (℃) | - | - | - | - | - | - | - | - | - |
| CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD |
| Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications |
| List | SSHS-M10-SD-MO SSHS-M3-SD-MO SSHS-M4-SD-MO SSHS-M5-SD-MO SSHS-M6-SD-MO SSHS-M8-SD-MO | SNSS-M10-RY SNSS-M3-RY SNSS-M4-RY SNSS-M5-RY SNSS-M6-RY SNSS-M8-RY | SFSS-M4-RY SFSS-M5-RY SFSS-M6-RY SFSS-M8-RY | SNSLG-M3-RY SNSLG-M4-RY SNSLG-M5-RY SNSLG-M6-RY | SNSS-M10-TF SNSS-M3-TF SNSS-M4-TF SNSS-M5-TF SNSS-M6-TF SNSS-M8-TF | SFSS-M4-TF SFSS-M5-TF SFSS-M6-TF SFSS-M8-TF | SNSLG-M3-TF SNSLG-M4-TF SNSLG-M5-TF SNSLG-M6-TF | SNSS-M10-AUS SNSS-M3-AUS SNSS-M4-AUS SNSS-M5-AUS SNSS-M6-AUS SNSS-M8-AUS | SSC-M3-FC SSC-M4-FC SSC-M5-FC SSC-M6-FC SSC-M8-FC |