• Special Screws (Bolts)
  • Socket Head Cap Screws (Bolts)

SVSQS/Vented Socket Head Cap Screws with Captive Washers(SEMS)

  • Vacuum
  • Cleanroom Specification
  • Easy to Use

Dimension Drawing

SVSQSVented Socket Head Cap Screws with Captive Washers(SEMS)寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10
M12
L
All
5
6
8
10
12
16
20
25
30
35
40
45
50

Unit : mm

Part Number←1 M (Coarse)
Nominal of Thread
Pitch L D1 D L1 B t T
(Approx.)
d
max.
Qty per Pack Mass
(g)
CAD
Download
RFQ
SVSQS-M3-5 M3 0.5 5 5.5 7 3 2.5 0.5 0.7 1.2 20 0.9 CAD RFQ
SVSQS-M3-6 M3 0.5 6 5.5 7 3 2.5 0.5 0.7 1.2 20 0.94 CAD RFQ
SVSQS-M3-8 M3 0.5 8 5.5 7 3 2.5 0.5 0.7 1.2 20 1 CAD RFQ
SVSQS-M3-10 M3 0.5 10 5.5 7 3 2.5 0.5 0.7 1.2 20 1.1 CAD RFQ
SVSQS-M3-12 M3 0.5 12 5.5 7 3 2.5 0.5 0.7 1.2 20 1.2 CAD RFQ
SVSQS-M3-16 M3 0.5 16 5.5 7 3 2.5 0.5 0.7 1.2 20 1.4 CAD RFQ
SVSQS-M4-6 M4 0.7 6 7 9 4 3 0.8 1 1.5 10 2.1 CAD RFQ
SVSQS-M4-8 M4 0.7 8 7 9 4 3 0.8 1 1.5 10 2.2 CAD RFQ
SVSQS-M4-10 M4 0.7 10 7 9 4 3 0.8 1 1.5 10 2.4 CAD RFQ
SVSQS-M4-12 M4 0.7 12 7 9 4 3 0.8 1 1.5 10 2.5 CAD RFQ
SVSQS-M4-16 M4 0.7 16 7 9 4 3 0.8 1 1.5 10 2.8 CAD RFQ
SVSQS-M4-20 M4 0.7 20 7 9 4 3 0.8 1 1.5 10 3.2 CAD RFQ
SVSQS-M4-25 M4 0.7 25 7 9 4 3 0.8 1 1.5 10 3.7 CAD RFQ
SVSQS-M4-30 M4 0.7 30 7 9 4 3 0.8 1 1.5 10 4.2 CAD RFQ
SVSQS-M4-35 M4 0.7 35 7 9 4 3 0.8 1 1.5 10 4.7 CAD RFQ
SVSQS-M5-8 M5 0.8 8 8.5 10 5 4 1 1.3 1.5 10 3.4 CAD RFQ
SVSQS-M5-10 M5 0.8 10 8.5 10 5 4 1 1.3 1.5 10 3.6 CAD RFQ
SVSQS-M5-12 M5 0.8 12 8.5 10 5 4 1 1.3 1.5 10 3.9 CAD RFQ
SVSQS-M5-16 M5 0.8 16 8.5 10 5 4 1 1.3 1.5 10 4.4 CAD RFQ
SVSQS-M5-20 M5 0.8 20 8.5 10 5 4 1 1.3 1.5 10 4.9 CAD RFQ
SVSQS-M5-25 M5 0.8 25 8.5 10 5 4 1 1.3 1.5 10 5.7 CAD RFQ
SVSQS-M5-30 M5 0.8 30 8.5 10 5 4 1 1.3 1.5 10 6.5 CAD RFQ
SVSQS-M5-35 M5 0.8 35 8.5 10 5 4 1 1.3 1.5 10 7.2 CAD RFQ
SVSQS-M5-40 M5 0.8 40 8.5 10 5 4 1 1.3 1.5 10 8 CAD RFQ
SVSQS-M6-10 M6 1 10 10 12.5 6 5 1.6 1.5 2 10 6.9 CAD RFQ
SVSQS-M6-12 M6 1 12 10 12.5 6 5 1.6 1.5 2 10 7.2 CAD RFQ
SVSQS-M6-16 M6 1 16 10 12.5 6 5 1.6 1.5 2 10 7.9 CAD RFQ
SVSQS-M6-20 M6 1 20 10 12.5 6 5 1.6 1.5 2 10 8.7 CAD RFQ
SVSQS-M6-25 M6 1 25 10 12.5 6 5 1.6 1.5 2 10 9.7 CAD RFQ
SVSQS-M6-30 M6 1 30 10 12.5 6 5 1.6 1.5 2 10 10 CAD RFQ
SVSQS-M6-35 M6 1 35 10 12.5 6 5 1.6 1.5 2 10 12 CAD RFQ
SVSQS-M6-40 M6 1 40 10 12.5 6 5 1.6 1.5 2 10 13 CAD RFQ
SVSQS-M6-45 M6 1 45 10 12.5 6 5 1.6 1.5 2 10 14 CAD RFQ
SVSQS-M6-50 M6 1 50 10 12.5 6 5 1.6 1.5 2 10 15 CAD RFQ
SVSQS-M8-12 M8 1.25 12 13 17 8 6 1.6 2 2 10 15 CAD RFQ
SVSQS-M8-16 M8 1.25 16 13 17 8 6 1.6 2 2 10 16 CAD RFQ
SVSQS-M8-20 M8 1.25 20 13 17 8 6 1.6 2 2 10 18 CAD RFQ
SVSQS-M8-25 M8 1.25 25 13 17 8 6 1.6 2 2 10 19 CAD RFQ
SVSQS-M8-30 M8 1.25 30 13 17 8 6 1.6 2 2 10 21 CAD RFQ
SVSQS-M8-35 M8 1.25 35 13 17 8 6 1.6 2 2 10 23 CAD RFQ
SVSQS-M8-40 M8 1.25 40 13 17 8 6 1.6 2 2 10 25 CAD RFQ
SVSQS-M8-45 M8 1.25 45 13 17 8 6 1.6 2 2 10 27 CAD RFQ
SVSQS-M8-50 M8 1.25 50 13 17 8 6 1.6 2 2 10 29 CAD RFQ
SVSQS-M10-16 M10 1.5 16 16 21 10 8 2 2.5 3 5 29 CAD RFQ
SVSQS-M10-20 M10 1.5 20 16 21 10 8 2 2.5 3 5 31 CAD RFQ
SVSQS-M10-25 M10 1.5 25 16 21 10 8 2 2.5 3 5 33 CAD RFQ
SVSQS-M10-30 M10 1.5 30 16 21 10 8 2 2.5 3 5 36 CAD RFQ
SVSQS-M10-35 M10 1.5 35 16 21 10 8 2 2.5 3 5 38 CAD RFQ
SVSQS-M10-40 M10 1.5 40 16 21 10 8 2 2.5 3 5 41 CAD RFQ
SVSQS-M10-45 M10 1.5 45 16 21 10 8 2 2.5 3 5 44 CAD RFQ
SVSQS-M10-50 M10 1.5 50 16 21 10 8 2 2.5 3 5 47 CAD RFQ
SVSQS-M12-30 M12 1.75 30 18 24 12 10 2.5 3 3 5 51 CAD RFQ
SVSQS-M12-35 M12 1.75 35 18 24 12 10 2.5 3 3 5 55 CAD RFQ
SVSQS-M12-40 M12 1.75 40 18 24 12 10 2.5 3 3 5 58 CAD RFQ
SVSQS-M12-45 M12 1.75 45 18 24 12 10 2.5 3 3 5 62 CAD RFQ
SVSQS-M12-50 M12 1.75 50 18 24 12 10 2.5 3 3 5 66 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SVSQS
Screw Body SUSXM7
(Equivalent to SUS304)
Screw Body Tensile Strength A2-70
Plain Washer SUS304
Spring Washer SUS304

Application

Vacuum devices, vacuum chambers, FPD production equipment,
semiconductor devices, and electron microscopes

Characteristics

  • The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
  • Flat washers and spring washers are captive, therefore prevent separation from screws.
  • It is unnecessary to assemble washers. It simplifies work when wearing gloves in a clean room.
  • Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service

Product List

Click here to see Socket Head Cap Screws (Bolts)

Click here to see Special Screws (Bolts)