Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|
| SNSS-M10-45-FT | M10 | 1.5 | 45 | 16 | 10 | 8 | 36 | CAD | RFQ |
| SNSS-M10-50-FT | M10 | 1.5 | 50 | 16 | 10 | 8 | 39 | CAD | RFQ |
| SNSS-M10-55-FT | M10 | 1.5 | 55 | 16 | 10 | 8 | 43 | CAD | RFQ |
| SNSS-M10-60-FT | M10 | 1.5 | 60 | 16 | 10 | 8 | 46 | CAD | RFQ |
| SNSS-M10-65-FT | M10 | 1.5 | 65 | 16 | 10 | 8 | 49 | CAD | RFQ |
| SNSS-M10-70-FT | M10 | 1.5 | 70 | 16 | 10 | 8 | 52 | CAD | RFQ |
| SNSS-M10-75-FT | M10 | 1.5 | 75 | 16 | 10 | 8 | 55 | CAD | RFQ |
| SNSS-M10-80-FT | M10 | 1.5 | 80 | 16 | 10 | 8 | 59 | CAD | RFQ |
| SNSS-M10-85-FT | M10 | 1.5 | 85 | 16 | 10 | 8 | 62 | CAD | RFQ |
| SNSS-M10-90-FT | M10 | 1.5 | 90 | 16 | 10 | 8 | 65 | CAD | RFQ |
| SNSS-M10-100-FT | M10 | 1.5 | 100 | 16 | 10 | 8 | 71 | CAD | RFQ |
| SNSS-M10-110-FT | M10 | 1.5 | 110 | 16 | 10 | 8 | 78 | CAD | RFQ |
| SNSS-M10-120-FT | M10 | 1.5 | 120 | 16 | 10 | 8 | 84 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SNSS-FT | |
|---|---|
| Main Body | SUSXM7 (Equivalent to SUS304) |
| Strength Class | A2-50 |
Application
Equipment and devices that require long screwsCharacteristics
- Full thread socket head cap screws.






/14306_1.jpg?upd=20260821125956&awscf_publishdate=2026-08-25 8:00)