Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Tension Rupture Load (N)*1 |
Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|
| SNFCM-M3-6 | M3 | 0.5 | 6 | 6 | 1.75 | 2 | 2760 | 0.69 | CAD | RFQ |
| SNFCM-M3-8 | M3 | 0.5 | 8 | 6 | 1.75 | 2 | 2760 | 0.8 | CAD | RFQ |
| SNFCM-M3-10 | M3 | 0.5 | 10 | 6 | 1.75 | 2 | 2760 | 0.9 | CAD | RFQ |
| SNFCM-M3-12 | M3 | 0.5 | 12 | 6 | 1.75 | 2 | 2760 | 1 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values.
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SNFCM | |
|---|---|
| Main body | Pure molybdenum |
Application
Sputtering equipment and high temperature furnacesCharacteristics
- Made of pure molybdenum.
- Melting point: 2623℃。 Excellent heat resistance.
- The flat head does not protrude after tightening.
- Cleanroom wash and cleanroom packing are completed. ⇒Cleanroom Wash / Cleanroom Packing Service
Precautions for Use
Note that in an oxidizing atmosphere, sublimation will begin at 600°C or higher.Mechanical Properties
| Pure molybdenum | SUS304 | |
|---|---|---|
| Tensile strength(N/mm2) | 515 | 520 or above |
| 0.2% Proof Stress (N/mm2) | 380 | 205 or Higher |
| Elongation(%) | 15 | 40 or above |
Values in chart are for reference only. They are not guaranteed values.
Physical Properties
| Pure molybdenum | SUS304 | |
|---|---|---|
| Specific gravity | 10.2 | 7.93 |
| Longitudinal elastic modulus(Gpa) | 327 | 193 |
| Electric resistivity(μΩ・m) | 0.058 | 0.7 |
| Heat thermal conductivity (W/(m・K)) | 142 | 17 |
| Linear expansion coefficient(K-1) | 5.1 x 10-6 | 17.3 x 10-6 |
Values in chart are for reference only. They are not guaranteed values.






