Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | L2 | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SNFCS-M5-8 | M5 | 0.8 | 8 | 11.2 | 3.1 | 3 | Full Thread | 20 | 1.8 | CAD | RFQ |
| SNFCS-M5-10 | M5 | 0.8 | 10 | 11.2 | 3.1 | 3 | Full Thread | 20 | 2 | CAD | RFQ |
| SNFCS-M5-12 | M5 | 0.8 | 12 | 11.2 | 3.1 | 3 | Full Thread | 20 | 2.2 | CAD | RFQ |
| SNFCS-M5-16 | M5 | 0.8 | 16 | 11.2 | 3.1 | 3 | Full Thread | 20 | 2.7 | CAD | RFQ |
| SNFCS-M5-20 | M5 | 0.8 | 20 | 11.2 | 3.1 | 3 | Full Thread | 20 | 3.1 | CAD | RFQ |
| SNFCS-M5-25 | M5 | 0.8 | 25 | 11.2 | 3.1 | 3 | Full Thread | 20 | 3.7 | CAD | RFQ |
| SNFCS-M5-30 | M5 | 0.8 | 30 | 11.2 | 3.1 | 3 | Full Thread | 20 | 4.3 | CAD | RFQ |
| SNFCS-M5-35 | M5 | 0.8 | 35 | 11.2 | 3.1 | 3 | 22 | 20 | 4.8 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SNFCS | |
|---|---|
| Main Body | Stainless Steel (A2) |
| Strength Class | A2-50 or more |
Characteristics
- Hex socket countersunk head screws conforming to JIS B 1194.



/13331_1.jpg?upd=20260612151415&awscf_publishdate=2026-08-25 8:00)


