Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|
| SNB-M3-5 | M3 | 0.5 | 5 | 5.5 | 2 | 2 | 20 | 0.47 | CAD | RFQ |
| SNB-M3-6 | M3 | 0.5 | 6 | 5.5 | 2 | 2 | 20 | 0.51 | CAD | RFQ |
| SNB-M3-8 | M3 | 0.5 | 8 | 5.5 | 2 | 2 | 20 | 0.59 | CAD | RFQ |
| SNB-M3-10 | M3 | 0.5 | 10 | 5.5 | 2 | 2 | 20 | 0.67 | CAD | RFQ |
| SNB-M3-12 | M3 | 0.5 | 12 | 5.5 | 2 | 2 | 20 | 0.75 | CAD | RFQ |
| SNB-M3-16 | M3 | 0.5 | 16 | 5.5 | 2 | 2 | 20 | 0.91 | CAD | RFQ |
| SNB-M3-20 | M3 | 0.5 | 20 | 5.5 | 2 | 2 | 20 | 1.1 | CAD | RFQ |
| SNB-M4-6 | M4 | 0.7 | 6 | 7.5 | 2.6 | 2.5 | 20 | 1.1 | CAD | RFQ |
| SNB-M4-8 | M4 | 0.7 | 8 | 7.5 | 2.6 | 2.5 | 20 | 1.2 | CAD | RFQ |
| SNB-M4-10 | M4 | 0.7 | 10 | 7.5 | 2.6 | 2.5 | 20 | 1.4 | CAD | RFQ |
| SNB-M4-12 | M4 | 0.7 | 12 | 7.5 | 2.6 | 2.5 | 20 | 1.5 | CAD | RFQ |
| SNB-M4-16 | M4 | 0.7 | 16 | 7.5 | 2.6 | 2.5 | 20 | 1.8 | CAD | RFQ |
| SNB-M4-20 | M4 | 0.7 | 20 | 7.5 | 2.6 | 2.5 | 20 | 2.1 | CAD | RFQ |
| SNB-M4-25 | M4 | 0.7 | 25 | 7.5 | 2.6 | 2.5 | 20 | 2.4 | CAD | RFQ |
| SNB-M4-30 | M4 | 0.7 | 30 | 7.5 | 2.6 | 2.5 | 20 | 2.8 | CAD | RFQ |
| SNB-M5-8 | M5 | 0.8 | 8 | 9.5 | 3.4 | 3 | 20 | 2.3 | CAD | RFQ |
| SNB-M5-10 | M5 | 0.8 | 10 | 9.5 | 3.4 | 3 | 20 | 2.5 | CAD | RFQ |
| SNB-M5-12 | M5 | 0.8 | 12 | 9.5 | 3.4 | 3 | 20 | 2.8 | CAD | RFQ |
| SNB-M5-16 | M5 | 0.8 | 16 | 9.5 | 3.4 | 3 | 20 | 3.2 | CAD | RFQ |
| SNB-M5-20 | M5 | 0.8 | 20 | 9.5 | 3.4 | 3 | 20 | 3.7 | CAD | RFQ |
| SNB-M5-25 | M5 | 0.8 | 25 | 9.5 | 3.4 | 3 | 20 | 4.2 | CAD | RFQ |
| SNB-M5-30 | M5 | 0.8 | 30 | 9.5 | 3.4 | 3 | 20 | 4.8 | CAD | RFQ |
| SNB-M5-35 | M5 | 0.8 | 35 | 9.5 | 3.4 | 3 | 20 | 5.3 | CAD | RFQ |
| SNB-M6-10 | M6 | 1 | 10 | 10.5 | 4 | 4 | 20 | 3.8 | CAD | RFQ |
| SNB-M6-12 | M6 | 1 | 12 | 10.5 | 4 | 4 | 20 | 4.1 | CAD | RFQ |
| SNB-M6-16 | M6 | 1 | 16 | 10.5 | 4 | 4 | 20 | 4.8 | CAD | RFQ |
| SNB-M6-20 | M6 | 1 | 20 | 10.5 | 4 | 4 | 20 | 5.4 | CAD | RFQ |
| SNB-M6-25 | M6 | 1 | 25 | 10.5 | 4 | 4 | 20 | 6.2 | CAD | RFQ |
| SNB-M6-30 | M6 | 1 | 30 | 10.5 | 4 | 4 | 20 | 7 | CAD | RFQ |
| SNB-M6-35 | M6 | 1 | 35 | 10.5 | 4 | 4 | 20 | 7.8 | CAD | RFQ |
| SNB-M6-40 | M6 | 1 | 40 | 10.5 | 4 | 4 | 20 | 8.5 | CAD | RFQ |
| SNB-M8-12 | M8 | 1.25 | 12 | 14 | 5 | 5 | 10 | 8.1 | CAD | RFQ |
| SNB-M8-16 | M8 | 1.25 | 16 | 14 | 5 | 5 | 10 | 9.2 | CAD | RFQ |
| SNB-M8-20 | M8 | 1.25 | 20 | 14 | 5 | 5 | 10 | 10 | CAD | RFQ |
| SNB-M8-25 | M8 | 1.25 | 25 | 14 | 5 | 5 | 10 | 12 | CAD | RFQ |
| SNB-M8-30 | M8 | 1.25 | 30 | 14 | 5 | 5 | 10 | 13 | CAD | RFQ |
| SNB-M8-35 | M8 | 1.25 | 35 | 14 | 5 | 5 | 10 | 15 | CAD | RFQ |
| SNB-M8-40 | M8 | 1.25 | 40 | 14 | 5 | 5 | 10 | 16 | CAD | RFQ |
| SNB-M8-45 | M8 | 1.25 | 45 | 14 | 5 | 5 | 10 | 18 | CAD | RFQ |
| SNB-M8-50 | M8 | 1.25 | 50 | 14 | 5 | 5 | 10 | 19 | CAD | RFQ |
| SNB-M10-16 | M10 | 1.5 | 16 | 18 | 6 | 6 | 10 | 16 | CAD | RFQ |
| SNB-M10-20 | M10 | 1.5 | 20 | 18 | 6 | 6 | 10 | 18 | CAD | RFQ |
| SNB-M10-25 | M10 | 1.5 | 25 | 18 | 6 | 6 | 10 | 21 | CAD | RFQ |
| SNB-M10-30 | M10 | 1.5 | 30 | 18 | 6 | 6 | 10 | 23 | CAD | RFQ |
| SNB-M10-35 | M10 | 1.5 | 35 | 18 | 6 | 6 | 10 | 25 | CAD | RFQ |
| SNB-M10-40 | M10 | 1.5 | 40 | 18 | 6 | 6 | 10 | 27 | CAD | RFQ |
| SNB-M10-45 | M10 | 1.5 | 45 | 18 | 6 | 6 | 10 | 30 | CAD | RFQ |
| SNB-M10-50 | M10 | 1.5 | 50 | 18 | 6 | 6 | 10 | 32 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SNB | |
|---|---|
| Main Body | SCM435 Ferrosoferric Oxide Film (Black) |
| Strength Class | 10.9 or Higher |
Characteristics
- Hex socket button head cap screws conforming to SSS Standard.





/13331_1.jpg?upd=20260821105605&awscf_publishdate=2026-10-27 9:31)