Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|
| SNBS-M3-6 | M3 | 0.5 | 6 | 5.7 | 1.65 | 2 | 20 | 0.49 | CAD | RFQ |
| SNBS-M3-8 | M3 | 0.5 | 8 | 5.7 | 1.65 | 2 | 20 | 0.57 | CAD | RFQ |
| SNBS-M3-10 | M3 | 0.5 | 10 | 5.7 | 1.65 | 2 | 20 | 0.65 | CAD | RFQ |
| SNBS-M3-12 | M3 | 0.5 | 12 | 5.7 | 1.65 | 2 | 20 | 0.73 | CAD | RFQ |
| SNBS-M3-20 | M3 | 0.5 | 20 | 5.7 | 1.65 | 2 | 20 | 1 | CAD | RFQ |
| SNBS-M4-6 | M4 | 0.7 | 6 | 7.6 | 2.2 | 2.5 | 20 | 1 | CAD | RFQ |
| SNBS-M4-8 | M4 | 0.7 | 8 | 7.6 | 2.2 | 2.5 | 20 | 1.1 | CAD | RFQ |
| SNBS-M4-10 | M4 | 0.7 | 10 | 7.6 | 2.2 | 2.5 | 20 | 1.3 | CAD | RFQ |
| SNBS-M4-12 | M4 | 0.7 | 12 | 7.6 | 2.2 | 2.5 | 20 | 1.4 | CAD | RFQ |
| SNBS-M4-16 | M4 | 0.7 | 16 | 7.6 | 2.2 | 2.5 | 20 | 1.7 | CAD | RFQ |
| SNBS-M4-20 | M4 | 0.7 | 20 | 7.6 | 2.2 | 2.5 | 20 | 2 | CAD | RFQ |
| SNBS-M4-25 | M4 | 0.7 | 25 | 7.6 | 2.2 | 2.5 | 20 | 2.3 | CAD | RFQ |
| SNBS-M5-8 | M5 | 0.8 | 8 | 9.5 | 2.75 | 3 | 20 | 2 | CAD | RFQ |
| SNBS-M5-10 | M5 | 0.8 | 10 | 9.5 | 2.75 | 3 | 20 | 2.2 | CAD | RFQ |
| SNBS-M5-12 | M5 | 0.8 | 12 | 9.5 | 2.75 | 3 | 20 | 2.4 | CAD | RFQ |
| SNBS-M5-16 | M5 | 0.8 | 16 | 9.5 | 2.75 | 3 | 20 | 2.9 | CAD | RFQ |
| SNBS-M5-20 | M5 | 0.8 | 20 | 9.5 | 2.75 | 3 | 20 | 3.3 | CAD | RFQ |
| SNBS-M5-25 | M5 | 0.8 | 25 | 9.5 | 2.75 | 3 | 20 | 3.9 | CAD | RFQ |
| SNBS-M6-10 | M6 | 1 | 10 | 10.5 | 3.3 | 4 | 20 | 3.4 | CAD | RFQ |
| SNBS-M6-12 | M6 | 1 | 12 | 10.5 | 3.3 | 4 | 20 | 3.7 | CAD | RFQ |
| SNBS-M6-16 | M6 | 1 | 16 | 10.5 | 3.3 | 4 | 20 | 4.3 | CAD | RFQ |
| SNBS-M6-20 | M6 | 1 | 20 | 10.5 | 3.3 | 4 | 20 | 5 | CAD | RFQ |
| SNBS-M6-25 | M6 | 1 | 25 | 10.5 | 3.3 | 4 | 20 | 5.7 | CAD | RFQ |
| SNBS-M6-30 | M6 | 1 | 30 | 10.5 | 3.3 | 4 | 20 | 6.5 | CAD | RFQ |
| SNBS-M6-35 | M6 | 1 | 35 | 10.5 | 3.3 | 4 | 20 | 7.3 | CAD | RFQ |
| SNBS-M6-40 | M6 | 1 | 40 | 10.5 | 3.3 | 4 | 20 | 8.1 | CAD | RFQ |
| SNBS-M8-12 | M8 | 1.25 | 12 | 14 | 4.4 | 5 | 10 | 7.7 | CAD | RFQ |
| SNBS-M8-16 | M8 | 1.25 | 16 | 14 | 4.4 | 5 | 10 | 8.9 | CAD | RFQ |
| SNBS-M8-20 | M8 | 1.25 | 20 | 14 | 4.4 | 5 | 10 | 10 | CAD | RFQ |
| SNBS-M8-25 | M8 | 1.25 | 25 | 14 | 4.4 | 5 | 10 | 12 | CAD | RFQ |
| SNBS-M8-30 | M8 | 1.25 | 30 | 14 | 4.4 | 5 | 10 | 13 | CAD | RFQ |
| SNBS-M8-35 | M8 | 1.25 | 35 | 14 | 4.4 | 5 | 10 | 14 | CAD | RFQ |
| SNBS-M8-40 | M8 | 1.25 | 40 | 14 | 4.4 | 5 | 10 | 16 | CAD | RFQ |
| SNBS-M8-45 | M8 | 1.25 | 45 | 14 | 4.4 | 5 | 10 | 17 | CAD | RFQ |
| SNBS-M8-50 | M8 | 1.25 | 50 | 14 | 4.4 | 5 | 10 | 19 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SNBS | |
|---|---|
| Main Body | Stainless Steel (A2) |
| Strength Class | A2 - 50 |
Characteristics
- Hex socket button head cap screws conforming to JIS B 1174.




/13331_1.jpg?upd=20260612151415&awscf_publishdate=2026-08-25 8:00)